FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 4.
This picture is about 6.
This picture is about 3.
This picture is about 2.
This picture is about 5.
This picture is about 1.
This picture is about 4.
This picture is about 6.
This picture is about 3.
This picture is about 2.
This picture is about 5.
This picture is about 1.

400G DWDM Tunable Coherent CFP2 DCO 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission, Used with D7000 Series

Hot #216689
Hot #216689

Transmission QPSK/8-QAM/16-QAM FEC ≤25W Tunable

10.893,26 € (Incl. VAT)
FS P/N: CFP2-DCO-400G-D
4 Sold
0 Review
0 Question
4 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

400G Coherent CFP2-DCO Transceiver Module (Tunable, 80km, LC/UPC)

The CFP2-DCO-400G-D is CFP2 form factor coherent pluggable module compliant to the CFP MSA CFP2 Hardware Specification, based on DP-mQAM modulation, polarization diversity coherent Intradyne detection and advanced electronic link equalization.


On the host side, the module can accommodate a variety of signal types including 4*100GE,2* 200GE, 1* 400GE,OTUCn(n=[ 1..4]), and OTU4. On the line side, the module supports 100G, 200G, 300G, and 400G interfaces with different modulation formats and forward error correction (FEC) codes Multiple 100G clients can be multiplexed onto a single 200G, 300G, or 400G line side interface. The module support LLDP function.

Specifications
Part Number
CFP2-DCO-400G-D
Vendor Name
FS
Form Factor
CFP2
Max Data Rate
100GbE/200GbE/400GbE/OTU4
Frequency Range
191.275-196.125 THz
Tunable Wavelength
1528.578-1567.337nm
Transmission Protocols
PM-QPSK (100G)
PM-8/16QAM (200G/300G/400G)
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Tx Power Range
-10-3dBm
Rx Power Range
100G 100ZR-OFEC-QPSK: -32-1dBm
100G FOIC1-OFEC-QPSK: -32-1dBm
200G 200ZR-OFEC-QPSK: -29-1dBm
200G 200ZR-OFEC-8QAM: -28-1dBm
200G 200ZR-OFEC-16QAM: -24-1dBm
200G FOIC2-OFEC-QPSK: -28-1dBm
200G FOIC2-OFEC-8QAM: -28-1dBm
200G FOIC2-OFEC-16QAM: -23-1dBm
300G 300ZR-OFEC-8QAM: -23-1dBm
300G FOIC3-OFEC-8QAM: -23-1dBm
400G 400ZR-CFEC-16QAM: -20-1dBm
400G 400ZR-OFEC-16QAM: -21-1dBm
400G FOIC4-OFEC-16QAM: -20-1dBm
Line Modulation
PM-QPSK (100G)
PM-8/16QAM (200G/300G/400G)
Power Consumption
≤25W
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
CFP2 MSA, CFP MSA
FEC Support
Yes
OSNR Sensitivity
100G 100ZR-OFEC-QPSK: 11.5dB
100G FOIC1-OFEC-QPSK: 11.8dB
200G 200ZR-OFEC-QPSK: 14.8dB
200G 200ZR-OFEC-8QAM: 17.2dB
200G 200ZR-OFEC-16QAM: 19.3dB
200G FOIC2-OFEC-QPSK: 15.7dB
200G FOIC2-OFEC-8QAML:17.5dB
200G FOIC2-OFEC-16QAM: 20dB
300G 300ZR-OFEC-8QAM:20.3dB
300G FOIC3-OFEC-8QAM: 20.5dB
400G 400ZR-CFEC-16QAM: 26dB
400G 400ZR-OFEC-16QAM: 23dB
400G FOIC4-OFEC-16QAM: 23dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Disaster Recovery
Data Center Disaster Recovery
View products
OCP Protection Scheme
View products

Features

400G Ethernet-centric Solution in Data Center
The 400G CFP2 module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 80 km, providing greater scale and higher transfer rates for DCI.
Specifications

400G Coherent CFP2-DCO Transceiver Module (Tunable, 80km, LC/UPC)

The CFP2-DCO-400G-D is CFP2 form factor coherent pluggable module compliant to the CFP MSA CFP2 Hardware Specification, based on DP-mQAM modulation, polarization diversity coherent Intradyne detection and advanced electronic link equalization.


On the host side, the module can accommodate a variety of signal types including 4*100GE,2* 200GE, 1* 400GE,OTUCn(n=[ 1..4]), and OTU4. On the line side, the module supports 100G, 200G, 300G, and 400G interfaces with different modulation formats and forward error correction (FEC) codes Multiple 100G clients can be multiplexed onto a single 200G, 300G, or 400G line side interface. The module support LLDP function.

Specifications
Part Number
CFP2-DCO-400G-D
Vendor Name
FS
Form Factor
CFP2
Max Data Rate
100GbE/200GbE/400GbE/OTU4
Frequency Range
191.275-196.125 THz
Tunable Wavelength
1528.578-1567.337nm
Transmission Protocols
PM-QPSK (100G)
PM-8/16QAM (200G/300G/400G)
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Tx Power Range
-10-3dBm
Rx Power Range
100G 100ZR-OFEC-QPSK: -32-1dBm
100G FOIC1-OFEC-QPSK: -32-1dBm
200G 200ZR-OFEC-QPSK: -29-1dBm
200G 200ZR-OFEC-8QAM: -28-1dBm
200G 200ZR-OFEC-16QAM: -24-1dBm
200G FOIC2-OFEC-QPSK: -28-1dBm
200G FOIC2-OFEC-8QAM: -28-1dBm
200G FOIC2-OFEC-16QAM: -23-1dBm
300G 300ZR-OFEC-8QAM: -23-1dBm
300G FOIC3-OFEC-8QAM: -23-1dBm
400G 400ZR-CFEC-16QAM: -20-1dBm
400G 400ZR-OFEC-16QAM: -21-1dBm
400G FOIC4-OFEC-16QAM: -20-1dBm
Line Modulation
PM-QPSK (100G)
PM-8/16QAM (200G/300G/400G)
Power Consumption
≤25W
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
CFP2 MSA, CFP MSA
FEC Support
Yes
OSNR Sensitivity
100G 100ZR-OFEC-QPSK: 11.5dB
100G FOIC1-OFEC-QPSK: 11.8dB
200G 200ZR-OFEC-QPSK: 14.8dB
200G 200ZR-OFEC-8QAM: 17.2dB
200G 200ZR-OFEC-16QAM: 19.3dB
200G FOIC2-OFEC-QPSK: 15.7dB
200G FOIC2-OFEC-8QAML:17.5dB
200G FOIC2-OFEC-16QAM: 20dB
300G 300ZR-OFEC-8QAM:20.3dB
300G FOIC3-OFEC-8QAM: 20.5dB
400G 400ZR-CFEC-16QAM: 26dB
400G 400ZR-OFEC-16QAM: 23dB
400G FOIC4-OFEC-16QAM: 23dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Disaster Recovery
Data Center Disaster Recovery
View products
OCP Protection Scheme
View products
Features
400G Ethernet-centric Solution in Data Center
The 400G CFP2 module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 80 km, providing greater scale and higher transfer rates for DCI.

Questions & Answers

Customer Reviews

Resources

10.893,26 € (Incl. VAT)

4 in Transit