FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.

N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, PicOS®, Support MLAG, Broadcom Chip, Front-to-Back Airflow

#206227
#206227

PicOS® Spine Broadcom AmpCon™ MLAG EVPN-VXLAN

11.415,67 € (Incl. VAT)
FS P/N: N8560-32C
4 Sold
3 Reviews
9 Questions
31 in DE Warehouse, Get it by 18 Jun, 2024
427 in Global Warehouse, Get it by 28 Jun, 2024
1 in Transit, Get it by 09 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, PicOS®, Support MLAG, Broadcom Chip

The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, a spine switch supporting 40/50/100GbE spine interconnects, or an aggregation/core switch in enterprise network scenario.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

Specifications
Ports
32x 100G QSFP28
Switching Chip
BCM56870
Switching Capacity
6.4 Tbps
Operating System
PicOS®
Forwarding Rate
2980 Mpps
MAC Address
294912
Packet Buffer
32MB
Number of VLANs
4k
Flash Memory
240GB
SDRAM
8GB
MTBF
390,000 Hours
Jumbo Frame
9,216
Max. Power Consumption
<450W
IPv4/IPv6 Routes
115200/57600
Dimensions (HxWxD)
1.73"x 17.4"x 22" (44x 442x 560mm)
Battery Type
Lithium Metal
Hot-swappable Fans
5 (4+1 Redundancy), Front-to-Back
Hot-swappable Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
PicOS® Delivers More Resilient & Efficient Network Operations
With PicOS®, deliver highly resilient, highly reliable, programmable networks that are leaner and more scalable than their monolithic predecessors.
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/50/100G uplinks for spine switches.
BCM56870
Broadcom Chip
6.4 Tbps
Switching Capacity
2980 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans

Ship with dual power supplies and smart fans by default, provide high availability and longevity.

products/206227.html
N8560-32C
products/206229.html
N8560-32C
products/205269.html
N8550-32C
products/206401.html
N8550-64C
Switch Speeds
32x 100G
32x 100G
32x 100G, 2x 10G
64x 100G
Switch Chip
BCM56870
BCM56870
BCM56870
BCM56970
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
Airflow
Front-to-Back
Back-to-Front
Back-to-Front
Front-to-Back
MLAG
yesyesyesyes
EVPN-VXLAN
yesyesyes
OSPFv2/v3
yesyesyesyes
BGP4/BGP4+
yesyesyesyes
NETCONF
yesyesyesyes
Videos
Questions & Answers
Ask a question
All (9)Unanswered Question (1)AmpCon™ (2)PicOS® (2)Product Comparison (2)Function (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

E***a

United States

April 30, 2024
5.0
Previously, I experienced positive outcomes using FS switches, so I confidently selected this switch again during our office relocation and expansion. True to form, FS delivered—offering excellent value for high-quality equipment.
Verified Purchase
Helpful 1
Comment 0

L***k

United States

April 16, 2024
5.0
FS offers an impressive range of products at competitive prices, coupled with rapid and secure delivery. Their customer service is both polite and prompt. I strongly endorse FS for their services.
Verified Purchase
Helpful 1
Comment 0

B***m

United States

February 01, 2024
5.0
Convenient and simple to set up. I have not encountered any issues thus far.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed