FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.
This picture is about MCX623106AN-CDAT.

NVIDIA Mellanox MCX623106AN-CDAT ConnectX®-6 Dx EN Network Interface Card, 100GbE Dual-Port QSFP56, PCIe4.0 x 16, Tall&Short Bracket

Hot #119646
Hot #119646

100G Dual-Port QSFP56 PCIe 4.0 ×16

1.330,42 € (Incl. VAT)
FS P/N: MCX623106AN-CDAT
5.5K Sold
17 Reviews
40 Questions
50 in Transit, Get it by 11 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

NVIDIA Mellanox MCX623106AN-CDAT ConnectX®-6 Dx EN Network Interface Card, 100GbE Dual-Port QSFP56, PCIe4.0 x16, Tall&Short Bracket

ConnectX-6 Dx SmartNIC MCX623106AN-CDAT is the industry's most secure and advanced cloud network interface card to accelerate mission-critical data-center applications, such as security, virtualization, SDN/NFV, big data, machine learning, and storage. The 100 Gigabit Ethernet adapter card provides up to two ports of 100 Gb/s Ethernet connectivity and delivers the highest return on investment (ROI) of any smart network interface card.

Specifications
Brand
Nvidia
Technology
Ethernet
Ports
Dual-Port QSFP56
Supported Ethernet Speeds
100/50/40/25/10/1GbE
Host Interface
PCIe 4.0 x16
Controller
Mellanox Technologies MT2892 Family ConnectX-6 Dx
Link Rate
16.0 GT/s
Cabling Type
QSFP28 Transceiver, DAC and AOC
RDMA
Yes
OS Support
Windows, RHEL/CentOS, VMware, FreeBSD, OFED and WinOF-2
Size
5.59in. x 2.71in (142.00mm x 68.90mm)
Bracket Height
Tall&Short
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
ConnectX SmartNICs Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC
RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.
Intelligent Offloads Capabilities for the Most Demanding Applications

NVIDIA® Mellanox® Ethernet adapter cards offer advanced hardware offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput.

Supporting All Major OS Distributions
Mellanox NICs are tested to support all of the mainstream OSes on the market, such as Windows, RHEL/CentOS, Vmware, Linux, FreeBSD, etc.
Controller
ConnectX®-6 Dx
ConnectX®-4 Lx
ConnectX®-5
ConnectX®-5
ConnectX®-5
Ports
Dual-Port QSFP56
Dual-Port SFP28
Dual-Port SFP28
Single-Port QSFP28
Dual-Port QSFP28
Supported Ethernet Speeds
100/50/40/
25/10/1GbE
25/10/1GbE
25/10/1GbE
100/50/40/
25/10/1GbE
100/50/40/
25/10/1GbE
Systems Interface Type
PCIe 4.0 x16 (16.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x16 (8.0 GT/s)
PCIe 3.0 x16 (8.0 GT/s)
RDMA over Converged Ethernet (RoCE)
yesyesyesyesyes
Zero Touch RoCE (ZTR)
yesyesyesyesyes
ASAP2 (Virtual Switch offload)
yes
yesyesyes
SR-IOV
yesyesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyesyes
NVMe-oF Target Offload
yes
yesyesyes
Burst Buffer Offloads
yes
yesyesyes
Hardware Offload of VXLAN, NVGRE, and GENEVE Overlay Networks
yes
yesyesyes
Questions & Answers
Ask a question
All (40)Unanswered Question (1)Compatibility (7)Function (5)Application (2)Genuine NVidia/Mellanox (2)Port Rate (2)Accessories (1)Configuration (1)Devices Connection (1)Installation Method (1)Operating System (1)Product Comparison (1)PTP (1)Solutions (1)Specification (1)Supported Rate (1)Technical Support (1)Transceiver Compability (1)Transmission Rate (1)Warranty (1)Windows 10 (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
14
3
0
0
0

D***n

United States

March 11, 2024
4.0
The package arrived in great condition and the ordering and shipping process was very smooth.
Verified Purchase
Helpful 0
Comment 0

D***a

United States

March 07, 2024
5.0
I am really satisfied with FS and our collaboration. I could say that this is one of the best collaborations I had with a company. Thank you!
Verified Purchase
Helpful 0
Comment 0

T***z

United States

March 01, 2024
5.0
FS has succeeded building an exceptionally reliable business growing into the standard place to go for affordable well priced reliable network electronics! You have my admiration!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed