The NVIDIA InfiniBand MMA4Z00-NS Compatible OSFP Optical Transceiver is an InfiniBand 800Gb/s 2x400Gb/s Twin-port OSFP, SR8 multimode, parallel, 8-channel transceiver using two, 2-fiber, 4-channel MPO-12/APC optical connectors at 400Gb/s each. The parallel multimode, short reach 8-channel (SR8) uses 100G-PAM4 modulation and has a maximum fiber reach of 50-meters using 8 multimode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in Quantum-2 air-cooled switches.
Click to open expanded view
NVIDIA InfiniBand MMA4Z00-NS Compatible OSFP 800G SR8 Finned Top PAM4 2 x SR4 850nm 50m DOM Dual MPO-12/APC MMF NDR Optical Transceiver Module for QM9790/9700 Switches
Hot #205113
Hot #205113
950,81 € (Incl. VAT)
FS P/N: OSFP-SR8-800G
4.7K Sold
7 Reviews
10 Questions
Transceiver Models:
374 in DE Warehouse, Get it by 20 Jun, 2024
2108 in Global Warehouse, Get it by 01 Jul, 2024
7 in Transit, Get it by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA InfiniBand MMA4Z00-NS Compatible OSFP 800G SR8 PAM4 Optical Transceiver (2x SR4, MMF, 850nm, 50m, Dual MPO-12/APC, DOM, Finned Top)
Specifications
NVIDIA InfiniBand Compatible
MMA4Z00-NS
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4
Connector
Dual MTP/MPO-12 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PD
TX Power
-4.6~4dBm
Minimum Receiver Power
-6.4dBm
Powerbudget
1.8dB
Receiver Overload
4dBm
Power Consumption
≤15W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
OSFP MSA 5.0
CMIS 5.1
CMIS 5.1
Warranty
5 Years
InfiniBand Product Family
InfiniBand Product Family
Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Unleash HPC Power with InfiniBand Architecture
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤15W
Low Power Consumption
VCSEL Laser
Ensure Production
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.4dB
Bit Error Rate Test
BER 5E-8
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 1310nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MPO-12/APC | Dual MPO-12/APC | Dual MPO-12/APC | Dual LC Duplex/UPC |
Fin Type | Finned Top | Flat Top | Finned Top | Finned Top |
Cable Distance (Max.) | 30m@OM3/50m@OM4 | 60m@OM3 100m@OM4 | 500m | 2km |
Modulation | 8x 106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | VCSEL | VCSEL | EML | EML |
Packaging Technology | COB(Chip on Board) | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤15W | ≤15W | ≤16.5W | ≤16.5W |
Application | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout |
Videos
Questions & Answers
Ask a question
All (10)Application (1)Function (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
2
0
0
0
l***n
United States
February 04, 2024
NVIDIA InfiniBand MMA4Z00-NS Compatible OSFP 800G SR8 PAM4 2 x SR4 850nm 50m DOM Dual MPO-12/APC NDR MMF Optical Transceiver, Finned Top
FS P/N: OSFP-SR8-800G#205113
FS P/N: OSFP-SR8-800G#205113
Verified Purchase
Helpful 2
Comment 0S***s
United States
December 16, 2023
I have used this transceiver on my QM9700 switch, and they are functioning well. In the near future, I may purchase more.
Verified Purchase
Helpful 24
Comment 0D***r
United States
December 10, 2023
Everything works perfect, Shipping was done fast and professional will keep you guys in mind for future orders
Verified Purchase
Helpful 6
Comment 0See all reviews
Resources
Recently Viewed