FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 6.
This picture is about 11.
This picture is about 66.
This picture is about 11.
This picture is about 6.
This picture is about 63.
This picture is about 6.
This picture is about 11.
This picture is about 66.
This picture is about 11.
This picture is about 6.
This picture is about 63.

NVIDIA InfiniBand MMA4Z00-NS400 Compatible OSFP 400G SR4 Flat Top PAM4 850nm 50m DOM MPO-12/APC MMF NDR Optical Transceiver Module for ConnectX-7 HCA

Hot #200963
Hot #200963

IB 400G SR4 ConnectX-7 HCA 5nm DSP ≤8.5W

831,81 € (Incl. VAT)
FS P/N: OSFP-SR4-400G-FL
1.1K Sold
4 Reviews
2 Questions
4 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVIDIA InfiniBand MMA4Z00-NS400 Compatible OSFP 400G SR4 PAM4 Optical Transceiver (MMF, 850nm, 50m, MPO-12/APC, DOM, Flat Top)

The NVIDIA InfiniBand MMA4Z00-NS400 Compatible OSFP Optical Transceiver is an InfiniBand 400Gb/s Single-port OSFP, SR4 multimode parallel transceiver using a single, 4-channel MPO-12/APC optical connector. The Short Reach 4-channel (SR4) design uses 100G-PAM4 modulation and has a maximum fiber reach of 50-meters using OM4 multimode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in ConnectX-7/OSFP adapters linked to Twin-port transceivers in 2x400G IB switches.

Specifications
NVIDIA InfiniBand Compatible
MMA4Z00-NS400
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4orOM5
Connector
MTP/MPO-12 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-4.6~4dBm
RX Power
-6.3~4dBm
Powerbudget
1.7dB
Modulation
4x 106.25G PAM4
Power Consumption
≤8.5W
Extinction Ratio
2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
Yes
Core Size
50/125µm
Packaging Technology
COB
Protocols
OSFP MSA Rev 5.0、IEEE 802.3ck、IEEE 802.3-2022
Warranty
5 Years

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Unleash HPC Power with InfiniBand Architecture
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &CRC
TDECQ Test
4.4dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
850nm
1310nm
Connector
MPO-12/APC
MPO-12/APC
Cable Distance (Max.)
30m@OM3
50m@OM4orOM5
500m
Modulation
4x106.25G PAM4
4x100G PAM4
Transmitter Type
VCSEL
DFB
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Chip
5nm DSP
Broadcom 7nm DSP
Power Consumption
≤8.5W
≤10W
Application
InfiniBand
800G to 2x400G Breakout
InfiniBand
800G to 2x400G Breakout
Specifications

NVIDIA InfiniBand MMA4Z00-NS400 Compatible OSFP 400G SR4 PAM4 Optical Transceiver (MMF, 850nm, 50m, MPO-12/APC, DOM, Flat Top)

The NVIDIA InfiniBand MMA4Z00-NS400 Compatible OSFP Optical Transceiver is an InfiniBand 400Gb/s Single-port OSFP, SR4 multimode parallel transceiver using a single, 4-channel MPO-12/APC optical connector. The Short Reach 4-channel (SR4) design uses 100G-PAM4 modulation and has a maximum fiber reach of 50-meters using OM4 multimode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in ConnectX-7/OSFP adapters linked to Twin-port transceivers in 2x400G IB switches.

Specifications
NVIDIA InfiniBand Compatible
MMA4Z00-NS400
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4orOM5
Connector
MTP/MPO-12 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-4.6~4dBm
RX Power
-6.3~4dBm
Powerbudget
1.7dB
Modulation
4x 106.25G PAM4
Power Consumption
≤8.5W
Extinction Ratio
2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
Yes
Core Size
50/125µm
Packaging Technology
COB
Protocols
OSFP MSA Rev 5.0、IEEE 802.3ck、IEEE 802.3-2022
Warranty
5 Years

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Unleash HPC Power with InfiniBand Architecture
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &CRC
TDECQ Test
4.4dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
850nm
1310nm
Connector
MPO-12/APC
MPO-12/APC
Cable Distance (Max.)
30m@OM3
50m@OM4orOM5
500m
Modulation
4x106.25G PAM4
4x100G PAM4
Transmitter Type
VCSEL
DFB
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Chip
5nm DSP
Broadcom 7nm DSP
Power Consumption
≤8.5W
≤10W
Application
InfiniBand
800G to 2x400G Breakout
InfiniBand
800G to 2x400G Breakout

Questions & Answers

Customer Reviews

Resources

831,81 € (Incl. VAT)

4 in Transit