FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MCX75510AAS-NEAT.
This picture is about MCX75510AAS-NEAT.

NVIDIA Mellanox MCX75510AAS-NEAT ConnectX®-7 InfiniBand Adapter Card 400GbE/NDR, Single-Port OSFP, PCIe 5.0 x 16 , Tall Bracket

#177272
#177272

400Gb Single-Port OSFP PCIe5.0 x16 InfiniBand

1.782,62 € (Incl. VAT)
FS P/N: MCX75510AAS-NEAT
38 Sold
4 Reviews
5 Questions
10 in DE Warehouse, Get it by 19 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

NVIDIA MCX75510AAS-NEAT ConnectX-7 InfiniBand Adapter Card, 400Gb/s Single-Port OSFP, PCIe 5.0 x16, Tall Bracket

ConnectX-7 InfiniBand cards are a groundbreaking addition to the ConnectX series of industry-leading network adapter cards. Providing one ports of 400Gb/s for InfiniBand, ultra-low latency and 330 to 370 million messages per second, ConnectX-7 InfiniBand cards enable the highest performance and most flexible solution aimed at meeting the continually growing demands of data center applications. In addition to all the existing innovative features of past versions, ConnectX-7 cards offer a number of enhancements to further improve performance and scalability.

ConnectX-7 supports NDR, NDR200, HDR, HDR100, EDR, FDR, and SDR InfiniBand speeds.

Specifications
Brand
Nvidia
Technology
InfiniBand
Ports
Single
Host Interface
PCIe 5.0x 16
Data Rate
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
Interface Type
OSFP
SR-IOV
Yes
RDMA
Yes
Adapter Card Size(W×D)
6.6"x2.71" (167.65mmx68.90mm)
Bracket Height
Tall & Short
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)
Supported
operating systems
Linux, Windows, VMware
RoHS Compliant
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC

RDMA allows real CPU offloads and kernel bypass, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control

InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.

products/177272.html
MCX75510AAS-NEAT
products/212165.html
MCX75310AAC-NEAT
products/212161.html
MCX75310AAS-NEAT
products/212163.html
MCX715105AS-WEAT
Ports
Single-Port OSFP
Single-Port OSFP
Single-Port OSFP
Single-Port QSFP112
PCIe Interface
PCIe 5.0 x16
PCIe 5.0 x16
PCIe 5.0 x16
PCIe 5.0 x16
Support InfiniBand Data Rate
SDR/FDR/EDR/HDR/NDR/NDR200
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
Support Ethernet Data Rate
400/200/100/50/40/10/1 Gb/s
400/200/100/50/40/10/1 Gb/s
400/200/100/50/25/10 Gb/s
RDMA
yesyesyesyes
ASAP2 (Virtual Switch offload)
yesyesyesyes
SR-IOV
yesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyes
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

G***g

United States

March 20, 2024
5.0
I bought this card to upgrade my file and VM server, and it has significantly increased the bandwidth and access to my files. This card has been great.
Verified Purchase
Helpful 0
Comment 0

B***t

United States

March 18, 2024
5.0
Data throughput speeds are fantastic. I strongly recommend this card if you are expanding your network.
Verified Purchase
Helpful 0
Comment 0

W***s

United States

March 15, 2024
5.0
As always we are very happy with the cards we get from FS. They are packaged well, work great, and look good.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed