The NVIDIA InfiniBand MMS4X00-NM Compatible OSFP Optical Transceiver is an 800Gb/s 2x400Gb/s Twin-port OSFP, DR8 single mode, parallel, 8-channel transceiver using two, 2-fiber, 4-channel MPO-12/APC optical connectors at 400Gb/s each. The parallel single mode, reach 8-channel (DR8) design uses 100G-PAM4 modulation and has a maximum fiber reach of 500-meters using 8 single mode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in Quantum-2 air-cooled switches.
Click to open expanded view
NVIDIA InfiniBand MMS4X00-NM Compatible OSFP 800G DR8 Finned Top PAM4 2 x DR4 1310nm 500m DOM Dual MPO-12/APC SMF NDR Optical Transceiver Module for QM9790/9700 Switches
NVIDIA InfiniBand MMS4X00-NM Compatible OSFP 800G DR8 PAM4 Optical Transceiver (2x DR4, 1310nm, 500m, Dual MPO-12/APC, DOM, Finned Top)
InfiniBand Product Family
InfiniBand Product Family
Connectivity Solutions
Features
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Center Wavelength | 1310nm | 850nm | 850nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MPO-12/APC | Dual MPO-12/APC | Dual MPO-12/APC | Dual LC Duplex/UPC |
Fin Type | Finned Top | Flat Top | Finned Top | Finned Top |
Cable Distance (Max.) | 500m | 60m@OM3 100m@OM4 | 30m@OM3/50m@OM4 | 2km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x 106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | VCSEL | VCSEL | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB(Chip on Board) | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤16.5W | ≤15W | ≤15W | ≤16.5W |
Application | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout |
NVIDIA InfiniBand MMS4X00-NM Compatible OSFP 800G DR8 PAM4 Optical Transceiver (2x DR4, 1310nm, 500m, Dual MPO-12/APC, DOM, Finned Top)
The NVIDIA InfiniBand MMS4X00-NM Compatible OSFP Optical Transceiver is an 800Gb/s 2x400Gb/s Twin-port OSFP, DR8 single mode, parallel, 8-channel transceiver using two, 2-fiber, 4-channel MPO-12/APC optical connectors at 400Gb/s each. The parallel single mode, reach 8-channel (DR8) design uses 100G-PAM4 modulation and has a maximum fiber reach of 500-meters using 8 single mode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in Quantum-2 air-cooled switches.
InfiniBand Product Family
InfiniBand Product Family
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Center Wavelength | 1310nm | 850nm | 850nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MPO-12/APC | Dual MPO-12/APC | Dual MPO-12/APC | Dual LC Duplex/UPC |
Fin Type | Finned Top | Flat Top | Finned Top | Finned Top |
Cable Distance (Max.) | 500m | 60m@OM3 100m@OM4 | 30m@OM3/50m@OM4 | 2km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x 106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | VCSEL | VCSEL | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB(Chip on Board) | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤16.5W | ≤15W | ≤15W | ≤16.5W |
Application | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout |
Questions & Answers
Customer Reviews
Resources
1.425,62 € (Incl. VAT)