The S3410-48TS-P is a 48-port managed PoE+ switch featuring 48x 10/100/1000BASE-T ports, 2x 1Gb RJ45/SFP combo ports, and 2x 1/10Gb SFP+ uplinks. The 48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering IP phones, wireless access points, and other PoE/PoE+ devices. It supports 4 units virtual stacking and utilizes a cutting-edge Broadcom chip, providing 176 Gbps switching capacity and 132 Mpps forwarding rate. The S3410-48TS-P switch allows customizable power modules based on specific application requirements. It includes dual redundant hot-swappable power supplies and dual smart fans, ensuring superior processing performance and network reliability. This compact and cost-effective access switch offers an ideal solution for campus networks, SMBs, and enterprise networks.
Click to open expanded view
Customized S3410-48TS-P, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @740W, with 2 x 10Gb SFP+ Uplinks and 2 x Combo SFP Ports, Broadcom Chip, Left-to-Right Airflow
48-Port Gigabit Ethernet L2+ PoE+ Switch with Custom Power Modules, 48x PoE+ Ports @740W, with 2x 10Gb SFP+ Uplinks and 2x Combo SFP Ports, Broadcom Chip
Software Spotlights
Support stacking links
Support line-rate IPv4/IPv6 dual-stack multi-layer switching
Support a wide range of routing protocols, including static routing, RIP, and OSPF
Support the Virtual Router Redundancy Protocol (VRRP)
Support the Rapid Link Detection Protocol (RLDP)
Support Rapid Ethernet Uplink Protection Protocol (REUP)
Support STP/RSTP/MSTP
Support the Ethernet Ring Protection Switching (ERPS)
Support SNMP (Managed by Zabbix), RMON, log and configuration backup
Support Syslog, Web-based management, Telnet, SSH
Support IGMP snooping
Support ARP spoofing prevention
Support actively defending against various DDoS attacks
Support hardware CPU protection mechanism
Support Network Foundation Protection Policy (NFPP)
Support DHCP snooping
Support 802.1p, IP ToS, traffic filtering, SP, WRR
Connectivity Solutions
Features
Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.
effectively add redundancy and up-time protection to any network.
latency, and jitter on a network.
SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.
RJ45 Ports | 48x 100/1000M | 10x 100/1000M | 24x 100/1000M | 48x 100/1000M | 24x 100M/1000M /2.5G/5G/10G-T |
Fiber Ports | 2x 1G SFP (2 Combo) 2x 10G SFP+ | 2x 1G SFP | 2x 1G SFP (2 Combo) 2x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ 4x 25G SFP28 |
PoE Ports | 48 PoE/24 PoE+ | 8 PoE/4 PoE+ | 24x PoE+ | 48 PoE/24 PoE+ | 24 PoE+/8 PoE++ |
PoE Budget | 740W | 125W | 740W | 740W | 740W |
Management Layer | L2+ | L2+ | L2+ | L3 | L3 |
Stacking | Up to 4 Units | — | Up to 4 Units | Up to 8 Units | Up to 2 Units |
Power Supply | 1+1 Redundant Hot-swappable | 1 Built-in | 1+1 Redundant Hot-swappable | 1+1 Redundant Hot-swappable | 1+1 Redundant Hot-swappable |
Fan | 2 Built-in Smart Fans | Fanless | 2 Built-in Smart Fans | 3 Built-in Smart Fans | 2+1 Hot-swappable Smart Fans |
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF | |||||
Advanced Security |
Videos
48-Port Gigabit Ethernet L2+ PoE+ Switch with Custom Power Modules, 48x PoE+ Ports @740W, with 2x 10Gb SFP+ Uplinks and 2x Combo SFP Ports, Broadcom Chip
The S3410-48TS-P is a 48-port managed PoE+ switch featuring 48x 10/100/1000BASE-T ports, 2x 1Gb RJ45/SFP combo ports, and 2x 1/10Gb SFP+ uplinks. The 48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering IP phones, wireless access points, and other PoE/PoE+ devices. It supports 4 units virtual stacking and utilizes a cutting-edge Broadcom chip, providing 176 Gbps switching capacity and 132 Mpps forwarding rate. The S3410-48TS-P switch allows customizable power modules based on specific application requirements. It includes dual redundant hot-swappable power supplies and dual smart fans, ensuring superior processing performance and network reliability. This compact and cost-effective access switch offers an ideal solution for campus networks, SMBs, and enterprise networks.
Software Spotlights
Support stacking links
Support line-rate IPv4/IPv6 dual-stack multi-layer switching
Support a wide range of routing protocols, including static routing, RIP, and OSPF
Support the Virtual Router Redundancy Protocol (VRRP)
Support the Rapid Link Detection Protocol (RLDP)
Support Rapid Ethernet Uplink Protection Protocol (REUP)
Support STP/RSTP/MSTP
Support the Ethernet Ring Protection Switching (ERPS)
Support SNMP (Managed by Zabbix), RMON, log and configuration backup
Support Syslog, Web-based management, Telnet, SSH
Support IGMP snooping
Support ARP spoofing prevention
Support actively defending against various DDoS attacks
Support hardware CPU protection mechanism
Support Network Foundation Protection Policy (NFPP)
Support DHCP snooping
Support 802.1p, IP ToS, traffic filtering, SP, WRR
Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.
effectively add redundancy and up-time protection to any network.
latency, and jitter on a network.
SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.
RJ45 Ports | 48x 100/1000M | 10x 100/1000M | 24x 100/1000M | 48x 100/1000M | 24x 100M/1000M /2.5G/5G/10G-T |
Fiber Ports | 2x 1G SFP (2 Combo) 2x 10G SFP+ | 2x 1G SFP | 2x 1G SFP (2 Combo) 2x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ 4x 25G SFP28 |
PoE Ports | 48 PoE/24 PoE+ | 8 PoE/4 PoE+ | 24x PoE+ | 48 PoE/24 PoE+ | 24 PoE+/8 PoE++ |
PoE Budget | 740W | 125W | 740W | 740W | 740W |
Management Layer | L2+ | L2+ | L2+ | L3 | L3 |
Stacking | Up to 4 Units | — | Up to 4 Units | Up to 8 Units | Up to 2 Units |
Power Supply | 1+1 Redundant Hot-swappable | 1 Built-in | 1+1 Redundant Hot-swappable | 1+1 Redundant Hot-swappable | 1+1 Redundant Hot-swappable |
Fan | 2 Built-in Smart Fans | Fanless | 2 Built-in Smart Fans | 3 Built-in Smart Fans | 2+1 Hot-swappable Smart Fans |
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF | |||||
Advanced Security |
Questions & Answers
Customer Reviews
Resources
1.639,82 € (Incl. VAT)