FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.
This picture is about FS-WMNC-15U.

15U GW600-Series 19" 4-Post Wall Mount Cabinet with Glass Front Door

#188788
#188788

SPCC 132.3lbs Adjustable Depth

510,51 € (Incl. VAT)
FS P/N: FS-WMNC-15U
1 Sold
0 Review
1 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
340,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

15U GW600-Series 19" 4-Post Wall Mount Cabinet with Glass Front Door

Designed with excellent cable management, easy top and bottom access and a fully adjustable mounting rail system, the wall mount cabinet is extremely versatile for a wide range of applications. It is ideal as a mini telecommunications room or for remote network distribution and consolidation points in open, unprotected spaces such as warehouses, retail facilities and schools.

Specifications
Rack Capacity
15U
Dimensions (HxWxD)
30"x23.6"x23.6" (770x600x600mm)
Weight Capacity - Stationary
132.3lb (60kg)
Rack Type
4-Post
Mounting Rail Profile
L-Shape
Mounting Hole Types
Square (For Cage Nut) Threaded Hole
Weight of Product
62.8lbs (28.5kgs)
Color
Black
Material
SPCC
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products
Scenario 2
View products

Features

Versatile, Space-efficient Wall Mount Cabinet

The Cabinet with a windowed door saves floor space while providing an effective way to manage 15 rack units of active and passive networking equipment, and protects from dust and other hazards.

Easily access your servers and network equipment

Removable side panels, convenient top/bottom ports, and ventilation holes allow for easy, secured access to installed equipment and cable routing

Removable side panels

Removable side panels allow for easy, secure access to installed equipment.

Top and bottom ports

Convenient top and bottom ports allow easy cable routing.

Ventilation holes

Plenty of ventilation holes keep equipment cool and secure.

Specifications

15U GW600-Series 19" 4-Post Wall Mount Cabinet with Glass Front Door

Designed with excellent cable management, easy top and bottom access and a fully adjustable mounting rail system, the wall mount cabinet is extremely versatile for a wide range of applications. It is ideal as a mini telecommunications room or for remote network distribution and consolidation points in open, unprotected spaces such as warehouses, retail facilities and schools.

Specifications
Rack Capacity
15U
Dimensions (HxWxD)
30"x23.6"x23.6" (770x600x600mm)
Weight Capacity - Stationary
132.3lb (60kg)
Rack Type
4-Post
Mounting Rail Profile
L-Shape
Mounting Hole Types
Square (For Cage Nut) Threaded Hole
Weight of Product
62.8lbs (28.5kgs)
Color
Black
Material
SPCC
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Scenario 2
View products
Features
Versatile, Space-efficient Wall Mount Cabinet

The Cabinet with a windowed door saves floor space while providing an effective way to manage 15 rack units of active and passive networking equipment, and protects from dust and other hazards.

Easily access your servers and network equipment

Removable side panels, convenient top/bottom ports, and ventilation holes allow for easy, secured access to installed equipment and cable routing

Removable side panels

Removable side panels allow for easy, secure access to installed equipment.

Top and bottom ports

Convenient top and bottom ports allow easy cable routing.

Ventilation holes

Plenty of ventilation holes keep equipment cool and secure.

Questions & Answers

Customer Reviews

Resources

510,51 € (Incl. VAT)

Pre-order