FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.
This picture is about S5500-48T6S.

S5500-48T6S, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 6 x 10Gb SFP+ Uplinks, Support Stacking

#184653
#184653

Stacking LACP BGP

1.306,62 € (Incl. VAT)
FS P/N: S5500-48T6S
17 Sold
3 Reviews
5 Questions
Pre-order, Ship by 10 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5500-48T6S, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 6 x 10Gb SFP+ Uplinks, Support Stacking

The S5500-48T6S Ethernet layer 3 switch features 48x Gigabit RJ45 downlinks, and 6x 1G/10G SFP+ uplinks that all support virtual stacking. It is packed with redundant hot-swappable AC power supplies and variable-speed axial fans for superior processing performance and network reliability. It also supports non-stop upgrade, continuous forwarding, graceful restarting and redundancy protection.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 1G/10G SFP+
MAC Address
32K
Switching Capacity
216 Gbps
Latency
1.65μs/1.52μs
Forwarding Rate
162 Mpps
VLAN
4K
Packet Buffer
2MB
ARP
8K
Flash Memory
16MB
Jumbo Frame
9K
DRAM
512MB
MTBF
>200,000 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv6 Routes
4K
Fan Number
2 Built-in
IPv4 Routes
12K
Airflow
Left-to-Right
Operating Temperature
0 to 45ºC (32 to 113°F)
Dimensions (HxWxD)
1.73''x17.3''x13.78'' (44x440x350mm)
Storage Temperature
-40 to 85ºC (-40 to 185°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering more flexible network connection.
216 Gbps
Switching Capacity
162 Mpps
Forwarding Rate
Layer3
Layer Type
Supports Virtual Stacking, Flexible Networking Performance
8 units between same models stacking to increase bandwidth for future network expansion, and simplify management.
8 Units
Virtual Stacking
50ms
Fault Recovery
Single IP
Simplify Management
1+1 Hot-Swappable Power Supplies and 2 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power draw.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

RJ45 Ports
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
24x 10/100/1000BASE-T
SFP Ports
48x 1G SFP
48x 1G SFP
24x 1G SFP
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
6x 10G SFP+
4x 10G SFP+
6x 10G SFP+
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
Stacking
MLAG
Stacking
MLAG
Stacking
VXLAN, EVPN, MPLS
yes
yes
VLAN, QoS, IGMP Snooping, LACP
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Questions & Answers
Ask a question
All (5)MLAG (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

J***r

United States

August 09, 2023
5.0
Great service! Free professional technical support was provided.
Verified Purchase
Helpful 2
Comment 0

C***n

Singapore

May 31, 2023
5.0
Super easy to stack and manage. Makes our business so much easier.
Verified Purchase
Helpful 2
Comment 0

H***g

United States

May 08, 2023
5.0
Great switch for virtualization. Handles a ton of traffic without breaking a sweat.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed