FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.
This picture is about IPC501-2X4M-B.

IPC501-2X4M-B, Super HD 4MP Full-Color Wide Angle Fixed Bullet Network Camera with Build-in Mic, IP67 Weatherproof PoE Network Camera with Fixed 4.0mm Lens

#174115
#174115

Full-color Built-in Microphone Waterproof

581,91 € (Incl. VAT)
FS P/N: IPC501-2X4M-B
31 Sold
2 Reviews
8 Questions
6 in DE Warehouse, Get it by 24 May, 2024
52 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
3-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IPC501-2X4M-B, 4MP Wide Angle Fixed Bullet Network Camera

Adopting a 4 megapixel progressive scan CMOS sensor with a 4.0mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. With the LED distance of up to 30m (98ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is IP67 weatherproof, ideal for home, shop and other SMBs.

Specifications
Case Type
Bullet
Image Sensor
1/2.9" progressive scan, CMOS
Max.Resolution
4 Megapixel
Focal Length
4.0mm, Fixed
Max.Frame
4096x1800 @ 25fps
Aperture
F1.0
LED Distance
Up to 30m (98ft)
Field of View
160.00°±10°(H), 43.22°(V), 180.13°±10°(D)
Min.Illumination
0.0005lux (F1.0,AGC ON)
WDR
DWDR
Edge Storage
Micro SD, up to 256GB
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra265,H.265,H.264,MJPEG
Material
Metal + Plastic
Ingress Protection
IP67
Operating Temperature
-30 to 60°C (-22 to 144°F)
Power Supply
DC 12V ± 25%, PoE (IEEE802.3af)
Max.Power Consumption
6.5W
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Dimensions (HxWxD)
3.0"x5.1"x10.7" (76x130x273mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Managed via Milestone
View products
Connected to Switch
View products

Features

Behavior Detection Protect Your Business
Focusing on the human body, smart behavior detection enjoys the reduction of false alarm, and send instant notifications when detecting intrusion targets.
Motion Detection
Area Intrusion
Line-Crossing
Full-Color Images Even in Total Darkness
Two LEDs allow you to get a colorful clear picture even when it's dark, providing an outstanding 30m/98ft of night vision range.
Other Night Vision
FS Full Color Night Vision
160° Field of View

The double lens splicing technology is adopted to realize the horizontal viewing angle of 160.0°, which greatly improves monitoring efficiency and user experience.

Guard Your Security Anytime and Anywhere

Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Specifications

IPC501-2X4M-B, 4MP Wide Angle Fixed Bullet Network Camera

Adopting a 4 megapixel progressive scan CMOS sensor with a 4.0mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. With the LED distance of up to 30m (98ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is IP67 weatherproof, ideal for home, shop and other SMBs.

Specifications
Case Type
Bullet
Image Sensor
1/2.9" progressive scan, CMOS
Max.Resolution
4 Megapixel
Focal Length
4.0mm, Fixed
Max.Frame
4096x1800 @ 25fps
Aperture
F1.0
LED Distance
Up to 30m (98ft)
Field of View
160.00°±10°(H), 43.22°(V), 180.13°±10°(D)
Min.Illumination
0.0005lux (F1.0,AGC ON)
WDR
DWDR
Edge Storage
Micro SD, up to 256GB
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra265,H.265,H.264,MJPEG
Material
Metal + Plastic
Ingress Protection
IP67
Operating Temperature
-30 to 60°C (-22 to 144°F)
Power Supply
DC 12V ± 25%, PoE (IEEE802.3af)
Max.Power Consumption
6.5W
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Dimensions (HxWxD)
3.0"x5.1"x10.7" (76x130x273mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Managed via Milestone
View products
Connected to Switch
View products
Features
Behavior Detection Protect Your Business
Focusing on the human body, smart behavior detection enjoys the reduction of false alarm, and send instant notifications when detecting intrusion targets.
Motion Detection
Area Intrusion
Line-Crossing
Full-Color Images Even in Total Darkness
Two LEDs allow you to get a colorful clear picture even when it's dark, providing an outstanding 30m/98ft of night vision range.
Other Night Vision
FS Full Color Night Vision
160° Field of View

The double lens splicing technology is adopted to realize the horizontal viewing angle of 160.0°, which greatly improves monitoring efficiency and user experience.

Guard Your Security Anytime and Anywhere

Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Questions & Answers

Customer Reviews

Resources

489,00 € (Excl. VAT)

581,91 € (Incl. VAT)

6 in DE Warehouse
52 in Global Warehouse