FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FWME2 & FHD-FWME4 Enclosure Product Video.
01:17
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME2 & FHD-FWME4 Enclosure Product Video.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.
This picture is about FHD-FWME4.

FHD Wall Mount Enclosure Unloaded, 4 Ports, Holds up to 4 x FHD Cassettes or Panels, 4 x Splice Trays, 96 Fibers (LC)

#173554
#173554

4x FHD Cassettes/Panels and 4x Splice Trays

117,81 € (Incl. VAT)
FS P/N: FHD-FWME4
498 Sold
78 Reviews
8 Questions
13 in Global Warehouse, Get it by 01 Jul, 2024
10 in Transit, Get it by 05 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD Fiber Optic Wall Mount Enclosure, 4 Ports

The wall mount interconnect fiber enclosure (FWME4) is ideal for storage, protection, termination, and splicing of optical fiber cables in applications with minimal mounting space, such as main cross-connects, telecommunication rooms, etc. The enclosure can house 4pcs FHD (FS High Density) series fiber adapter panels or MTP® modular cassettes (exclude 36F), and it features a well-engineered solution for fiber and cable management on both the ingress and egress openings of the enclosure, providing a convenient convergence point for interconnecting and splicing.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Part Number
FHD-FWME4
Capacity
4 Ports
Fiber Count
Up to 96 Fibers (LC) or 1152 Fibers (MTP®-24)
Material
Steel, Powder-coated Black
Door Type
Dual, Optional Keyed Locks
Cable Entry Direction
Top and Bottom Entry
Mounting Type
Wall-Mountable
Dimensions (HxWxD)
12.28"x16.17"x3.51" (312.0x410.7x89.1mm)
Compliant
TIA/EIA-568-C.3
Application
Accepts 4 FHD Panels/Cassettes (Exclude 36F) and 4 Splice Trays
*FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Compact Design Allows Installation in Limited Area

Low profile (depth) and small size minimize protrusion from the wall for space saving.

True Craftsmanship in the Details

Dual doors with optional keyed locks for added security.

Strain relief brackets for fiber protection and alignment.

Studs for installing splice tray holder or slack spool.

Multiple ‘U’ style entry holes allow easy cable routing.

Folding panel in the right door provides added flexibility.

Screw holes on the rear offer a surface mountable option.

Accessories for Cabling Reliability
Each enclosure is shipped with an accessory pack that includes rubber grommets, Slack Spools, a Location Label, etc.
Rubber Grommet
Cuts grommet flexibly as needed to minimize dust
Slack Spool
Option for easy cable routing and proper installation
Location Label
Clear labeling for effortless locating and fast deployment
Number of Rack Spaces
1U
1U
1U/2U/4U
1U
1U
Max. Fiber Count (LC)
24/48/96
144
144
144/288/432
144
144
Capacity
1/2/4x FHD® Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
Mounting Type
Wall Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Movement Type
Fixed
Sliding and Tilt-down
Sliding
Fixed
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
yes
Slack Management Spool
yesyesyesyes
Field Splicing Application
yesyesyesyes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Patching, cross-connect or splicing in a minimum space
Tool-less removable top cover simplifies the operation
Sliding and 15° tilt-down drawer for easy deployment
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Detachable design meets a variety of demands
Questions & Answers
Ask a question
All (8)Matching Product (3)Installation (2)Matching Panels (2)In Wall Install (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
76
2
0
0
0

R***r

United States

January 12, 2024
5.0
This enclosure has fusion splicing capability, so I don't need to buy a separate fusion splicer. It feels very convenient and excellent!
Verified Purchase
Helpful 4
Comment 0

C***o

Mexico

November 29, 2023
5.0
It offers flexible internal and external cable management options, which are well-designed for cable management. Great product!
Verified Purchase
Helpful 2
Comment 0

J***s

United Kingdom

October 02, 2023
5.0
It is the wall mount enclosure we have been using for a long time and prefer them over any other!
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed