FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.

MS8100-CH5U, 12 Slots 5U Managed Unloaded Chassis, with MS-OTN Architecture, Support OTN/PTN/SDH, Redundant AC PSUs, Support FCP MS Management

#166627
#166627

FCP MS 1+1 AC Power 1x Fan Module

3.173,73 € (Incl. VAT)
FS P/N: MS8100-CH5U
3 Sold
1 Review
1 Question
49 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MS8100-CH5U, 12 Slots 5U Managed Unloaded Chassis, with MS-OTN Architecture, Support OTN/PTN/SDH, Redundant AC PSUs, Support FCP MS Management

MS8100 5U Chassis supports 12 slots for transponder, EDFA, Mux/Demux and OLP which allows you to optimize a solution for your specific network needs. Each board has fixed slots for clear organization.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.


Note: The chassis comes with NXU main control card, cooling fan and power supply.

Specifications
Slot Count
12 Slots
Enclosure Type
Rack Mountable
Power Supply
Dual AC Power, 100V~240VAC
Acoustic Noise
76dB
Relative Humidity
10% ~ 90% (Non-condensing)
Management Software
FCP MS
Management Type
CLI, Telnet, SNMP
Management SoMaximum Output Power
110V 800W
220V 1000W
Supported Service Types
OTN/PTN/SDH
Operation Temperature
-5 to 55°C (23 to 131°F)
Dimensions (HxWxD)
17.48''x8.66''x8.75''(444x220x222.3mm)
Storage Temperature
-40 to 50°C (-40 to 122°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Redundant Cooling Fans and Power Supplies

4 hot-swappable fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
All-in-One Platform, Suitable for Access & Aggregation Network

The MS8100 series is suitable for local area aggregation and access layer networks to meet the service access requirements of customers in education, government, banking and other industries.

Physical Isolation Ensures Stable and Secure Networks

Different services are transmitted using different channels, and redundant configurations can be performed on each device, ensuring the reliability and security of the system to greatest extent.

Questions & Answers
Ask a question
All (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

J***n

United States

July 15, 2023
5.0
It has been installed and was working great! Thank you for your attention to our order and following up with me.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed