FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about XXV710DA2.
This picture is about XXV710DA2.

Intel® XXV710-DA2 Ethernet Network Interface Card , 25G Dual-Port SFP28, PCIe 3.0 x 8, Full Height&Low Profile

#160023
#160023

25G Dual-Port SFP28 PCIe 3.0 × 8

299,00 € (Excl. VAT)
FS P/N: XXV710DA2
355,81 € (Incl. VAT)
FS P/N: XXV710DA2
402 Sold
6 Reviews
10 Questions
41 in DE Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

25 Gigabit Dual Port SFP28 Intel® XXV710-DA2 Low Latency Ethernet Network Interface Card

Intel® XXV710-DA2 network adapters are the foundation for server connectivity, providing broad interoperability, critical performance optimizations, and increased agility for Communications, Cloud, and Enterprise IT network solutions. By supporting a PCIe 3.0 x 8 host interface, this adapter provides sufficient bandwidth for line rate traffic on dual 25Gb ports and delivers networking performance across a wide range of network port speeds through intelligent offloads, sophisticated packet processing, and quality open source drivers.

Specifications
Ports
Dual
Controller
Intel® Ethernet Controller XL-710BM2
Supported Ethernet Speeds
25/10/1GbE
Host Interface
PCIe 3.0 x 8
Cabling Type
SFP28 Transceiver, DAC and AOC
Link Rate
8 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Low Profile and Full Height
Max. Power Consumption
14.1W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Technology
Ethernet
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
6.57x2.72" (167x 69mm)
RoHS R6 Compliant
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
25G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products

Features

Intel XXV710 Chip Provides Broad Interoperability
The Intel XXV710 Gigabit Ethernet chip, as the foundation for server connectivity, increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Specifications

25 Gigabit Dual Port SFP28 Intel® XXV710-DA2 Low Latency Ethernet Network Interface Card

Intel® XXV710-DA2 network adapters are the foundation for server connectivity, providing broad interoperability, critical performance optimizations, and increased agility for Communications, Cloud, and Enterprise IT network solutions. By supporting a PCIe 3.0 x 8 host interface, this adapter provides sufficient bandwidth for line rate traffic on dual 25Gb ports and delivers networking performance across a wide range of network port speeds through intelligent offloads, sophisticated packet processing, and quality open source drivers.

Specifications
Ports
Dual
Controller
Intel® Ethernet Controller XL-710BM2
Supported Ethernet Speeds
25/10/1GbE
Host Interface
PCIe 3.0 x 8
Cabling Type
SFP28 Transceiver, DAC and AOC
Link Rate
8 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Low Profile and Full Height
Max. Power Consumption
14.1W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Technology
Ethernet
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
6.57x2.72" (167x 69mm)
RoHS R6 Compliant
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
25G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products
Features
Intel XXV710 Chip Provides Broad Interoperability
The Intel XXV710 Gigabit Ethernet chip, as the foundation for server connectivity, increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Questions & Answers

Customer Reviews

Resources

299,00 € (Excl. VAT)

355,81 € (Incl. VAT)

41 in DE Warehouse