FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5850-48B8C.
01:03
This picture is about S5850-48B8C's Front port and the top.
This picture is about S5850-48B8C's Front port.
This picture is about Two power supply displays.
This picture is about It displays a cat5e cable, a console cable, and a power cord..
This picture is about S5850-48B8C's Rear power supply and fan diagram.
This picture is about S5850-48B8C leans to the left..
This picture is about S5850-48B8C leans to the right..
This picture is about S5850-48B8C.
This picture is about S5850-48B8C's Front port and the top.
This picture is about S5850-48B8C's Front port.
This picture is about Two power supply displays.
This picture is about It displays a cat5e cable, a console cable, and a power cord..
This picture is about S5850-48B8C's Rear power supply and fan diagram.
This picture is about S5850-48B8C leans to the left..
This picture is about S5850-48B8C leans to the right..

S5850-48B8C, 48-Port Ethernet L3 Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MPLS&MLAG

#157444
#157444

MLAG VXLAN PTP MPLS Front-to-Back Airflow

5.873,84 € (Incl. VAT)
FS P/N: S5850-48B8C
253 Sold
5 Reviews
29 Questions
6 in DE Warehouse, Get it by 20 Jun, 2024
35 in Global Warehouse, Get it by 01 Jul, 2024
5 in Transit, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5850-48B8C, 48-Port Ethernet L3 Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MPLS&MLAG

The S5850-48B8C 48-port 10Gb Ethernet layer 3 switch features 48x 25G downlinks and 8x 100G QSFP28 uplinks. This managed enterprise switch can deliver 4 Tbps switching capacity and 2976 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability.
FS agile S5850-48B8C managed switch is ideal for enterprise network private cloud TOR, date center TOR, operator PE to meet the needs of high-speed, safe, intelligent enterprise networks.

Specifications
Ports
48x 25Gb SFP28 | 8x 100Gb QSFP28
Switching Capacity
4Tbps
Mac Address
120K
Forwarding Rate
2976Mpps
Latency
0.7μs
Packet Buffer
36MB
Number of VLANs
4K
Flash Memory
8GB
ARP Table
16,384
SDRAM
2GB
Jumbo Frame
9600
Power Supplies
2 (1+1 Redundancy) Hot-swappable
MTBF
>162,213 Hours
Fans
4 (2+2 Redundancy) Hot-swappable
IPv4 Routes
60K
Airflow
Front-to-Back
IPv6 Routes
4K
Dimensions (HxWxD)
1.7''x17.4'x17.8' (44x442x451mm)
Operating Temperature
0 to 45°C (32 to 113°F)
Max. Power Consumption
160W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
25G/100G Ports for Flexible Deployment in Multiple Scenarios
48x 25G, 8x 100G ports have low-latency and non-blocking performance, 25G ports for access switches or servers, 100G uplinks for core switches.
4 Tbps
Switching Capacity
2976 Mpps
Forwarding Rate
0.7μs
Latency
1+1 Hot-Swappable Power Supplies and 2+2 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, OAM
Automated Configuration
RPC-API
RJ45 Ports
48x 10GBASE-T
SFP Ports
48x 1G SFP
PoE Ports
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
48x 25G SFP28, 8x 100G QSFP28
8x 100G QSFP28
2x 40G QSFP+, 4x 100G QSFP28
4x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
NTP
NTP
PTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
Questions & Answers
Ask a question
All (29)Unanswered Questions (7)MLAG (2)10G SFP+ (1)Airflow (1)Application (1)Compatible Modules (1)Matching Product (1)MPLS (1)MTBF (1)Port Configuration (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
4
1
0
0
0

R***n

United States

October 26, 2023
5.0
Works right out of the box as a simple switch. I did dive into the web interface, and got that some setup with just a few tries.
Verified Purchase
Helpful 3
Comment 0

T***r

United States

May 01, 2023
5.0
The large capacity allows for seamless communication across multiple devices and the advanced features make it easy to manage and monitor your network.
Verified Purchase
Helpful 2
Comment 0

A***a

Spain

March 11, 2023
4.0
A reliable and high-performance 100G switch that delivers fast and efficient data transfers. Highly recommended for businesses and organizations that require scalable and robust network solutions.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed