FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MSN4410-WS2FC.
This picture is about MSN4410-WS2FC.
This picture is about MSN4410-WS2FC.
This picture is about MSN4410-WS2FC.
This picture is about MSN4410-WS2FC.
This picture is about MSN4410-WS2FC.

MSN4410-WS2FC, NVIDIA® Mellanox Spectrum-3 Based 24-Port Ethernet L3 Data Center Switch, 24 x 100Gb QSFP28-DD, with 8 x 400Gb QSFP-DD Uplinks, Cumulus Linux™ Support for 1 Year, P2C Airflow, Support RoCE

#158701
#158701

Leaf MLAG PTP EVPN-VXLAN

53.420,29 € (Incl. VAT)
FS P/N: MSN4410-WS2FC
2 Sold
2 Reviews
3 Questions
Pre-order, Ship by 06 Jan, 2025
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

MSN4410-WS2FC, NVIDIA® Mellanox Spectrum-3 Based 24-Port Ethernet L3 Data Center Switch, 24 x 100Gb QSFP28-DD, with 8 x 400Gb QSFP-DD Uplinks, Cumulus Linux™ Support for 1 Year, P2C Airflow

MSN4410-WS2FC switch is the 4th generation of Spectrum switches, purpose-built for leaf/spine/super-spine data center applications, ideal for building wire-speed and cloud-scale layer-2 and layer-3 networks. It provides port speeds spanning from 1GbE to 400GbE, enables connectivity to endpoints at varying speeds and carries a throughput of 8Tb/s, with a landmark 8.4Bpps processing capacity. It comes pre-installed with NVIDIA Cumulus Linux, a powerful open network operating system that enables advanced automation, customization, and scalability using web scale, making it ideal for web scale IT, cloud, hyperconverged storage, and data analytics applications.

Specifications
Manufacturer
Mellanox
Jumbo Frames
9,216
Ports
24x 100Gb QSFP28-DD | 8x 400Gb QSFP-DD
CPU
Intel x86 2.20GHz Quad Core
Max. 400GbE Ports
8
Switching Capacity
8 Tb/s
Max. 200GbE Ports
16
Packet Buffer
64MB
Max. 100GbE Ports
48 NRZ + 32 PAM4
Airflow
Back-to-Front
Max. 50GbE Ports
48 NRZ + 32 PAM4
System Memory
16GB
Max. 40GbE Ports
32
Forwarding Rate
8.4 Bpps
Max. 25GbE Ports
128
SSD Memory
64GB
Max. 10GbE Ports
128
Input Voltage
100-264VAC, 50-60 Hz
Max. 1GbE Ports
128
Typical Power (ATIS)
460W
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Hot-swappable Fans
6 (N+1 Redundancy)
Dimensions (HxWxD)
1.72"x 16.85"x 22.3" (44mmx 428mmx 568.5mm)
Rack Units
1 RU

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
800G to 400G
View products
400G Interconnect
View products
400G to 4x100G
View products
Integrated Solution
View products
Spine-leaf Fabric
View products

Features

Spectrum Switches Offer Groundbreaking Performance
EVPN-VXLAN Achieves Layer 2 Virtual Network Fabric Dynamically

EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.

Tunnel of Layer 2 Overlay Virtual Network

Multi-tenant Hosting

Migration of Virtual Machines

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

Microsecond Latency and Zero Packet Loss

RoCE provides efficient, low latency, lossless transport, necessary for modern datacenter applications. ECN and PFC are the key technologies to realize low latency, lossless transport.

Switch Speeds
24x 100G, 8x 400G
48x 25G, 8x 100G
32x 100G
32x 100G
24x 100G, 8x 400G
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Front-to-Back
Front-to-Back
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
PTP
yesyesyesyesyes
VXLAN
yesyesyesyesyes
OSPFv2
yesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
PFC
yesyesyesyesyes
ECN
yesyesyesyesyes
Specifications

MSN4410-WS2FC, NVIDIA® Mellanox Spectrum-3 Based 24-Port Ethernet L3 Data Center Switch, 24 x 100Gb QSFP28-DD, with 8 x 400Gb QSFP-DD Uplinks, Cumulus Linux™ Support for 1 Year, P2C Airflow

MSN4410-WS2FC switch is the 4th generation of Spectrum switches, purpose-built for leaf/spine/super-spine data center applications, ideal for building wire-speed and cloud-scale layer-2 and layer-3 networks. It provides port speeds spanning from 1GbE to 400GbE, enables connectivity to endpoints at varying speeds and carries a throughput of 8Tb/s, with a landmark 8.4Bpps processing capacity. It comes pre-installed with NVIDIA Cumulus Linux, a powerful open network operating system that enables advanced automation, customization, and scalability using web scale, making it ideal for web scale IT, cloud, hyperconverged storage, and data analytics applications.

Specifications
Manufacturer
Mellanox
Jumbo Frames
9,216
Ports
24x 100Gb QSFP28-DD | 8x 400Gb QSFP-DD
CPU
Intel x86 2.20GHz Quad Core
Max. 400GbE Ports
8
Switching Capacity
8 Tb/s
Max. 200GbE Ports
16
Packet Buffer
64MB
Max. 100GbE Ports
48 NRZ + 32 PAM4
Airflow
Back-to-Front
Max. 50GbE Ports
48 NRZ + 32 PAM4
System Memory
16GB
Max. 40GbE Ports
32
Forwarding Rate
8.4 Bpps
Max. 25GbE Ports
128
SSD Memory
64GB
Max. 10GbE Ports
128
Input Voltage
100-264VAC, 50-60 Hz
Max. 1GbE Ports
128
Typical Power (ATIS)
460W
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Hot-swappable Fans
6 (N+1 Redundancy)
Dimensions (HxWxD)
1.72"x 16.85"x 22.3" (44mmx 428mmx 568.5mm)
Rack Units
1 RU

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
800G to 400G
View products
400G Interconnect
View products
400G to 4x100G
View products
Integrated Solution
View products
Spine-leaf Fabric
View products
Features
Spectrum Switches Offer Groundbreaking Performance
EVPN-VXLAN Achieves Layer 2 Virtual Network Fabric Dynamically

EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.

Tunnel of Layer 2 Overlay Virtual Network

Multi-tenant Hosting

Migration of Virtual Machines

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

Microsecond Latency and Zero Packet Loss

RoCE provides efficient, low latency, lossless transport, necessary for modern datacenter applications. ECN and PFC are the key technologies to realize low latency, lossless transport.

Switch Speeds
24x 100G, 8x 400G
48x 25G, 8x 100G
32x 100G
32x 100G
24x 100G, 8x 400G
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Front-to-Back
Front-to-Back
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
PTP
yesyesyesyesyes
VXLAN
yesyesyesyesyes
OSPFv2
yesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
PFC
yesyesyesyesyes
ECN
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

53.420,29 € (Incl. VAT)

Pre-order