FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FC530.
00:53
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.
This picture is about FC530.

FC530 Full HD 1080p Video Conference Camera for Small Rooms, with 2 Microphones & 108 ° Wide Angle, USB Plug and Play

#127983
#127983

Small Rooms 108° HFOV

94,01 € (Incl. VAT)
FS P/N: FC530
144 Sold
19 Reviews
13 Questions
15 in DE Warehouse, Get it by 19 Jun, 2024
18 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

FC530 Full HD 1080p Video Conference Camera for Small Rooms, with 2 Microphones & 108 ° Wide Angle, USB Plug and Play

FC530 is a smart choice for small and medium conference rooms that can accommodate 1-8 people, classrooms and other professional environments. Features with 1080p, 108° wide field of view, built-in 2 microphones and USB plug and play connection. FC530 creates the experience of sitting together in the same room, even if you are a thousand miles away.

Specifications
Sensor
1/2.7'', CMOS
Resolution FPS
1080p@30fps(1920x1080), 720p@30fps(1280x720)
Focal Length
f=2.2mm
Focus Type
Fixed Focus
Horizontal Field of View
108°
Vertical Field of View
74°
Diagonal Field of View
120°
Minimal Illumination
0.5 Lux @ (F1.8, AGC ON)
WDR
Support
Digital Noise Reduction
2D, 3D Digital Noise Reduction
Backlight Compensation
Support
Built in Mic
Support
Pickup Range
5m
USB Interface
USB 2.0 Type B
Input Voltage
5V (USB Power Supply)
Compatibility
Skype, Zoom, BlueJeans, Cisco WebEx, GoToMeeting, etc.
Operating Temperature
-10 to 40°C (14 to 104°F)
Storage Temperature
-40 to 60ºC (-40 to 140°F)
Color System/Compression
YUY2/H.264/MJPEG
Product Dimensions (HxWxD)
7.64''x1.33''x1.65'' (194x34x42mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Smart Low-light Correction Technology
The 2D and 3D noise reduction algorithm greatly reduces the image noise. Even under the
condition of ultra-low illumination, it still keeps the picture razor-sharp and crisp.
Before Correction
After Correction
108° Wide Angle, No Distortion

The 108° field of view makes it easy to see everyone clearly. No more concern about where your seat is located.

Deliver Exceptional Audio Quality
The smart built-in microphone array is equipped with a unique noise suppression algorithm to realize 360° free pickup and avoid receiving the noise around you.
Noise Reduction
Voice Enhancement
Pickup Distance up to 5M
Look Great in Any Light

WDR technology provides adaptive sensitivity of lights to capture more visual information in every scene, even when lighting conditions are bad or complex.

Plug and Play, Easy to Connect

USB 2.0 plug-and-play connectivity makes FC530 a breeze to deploy and use. Simply connect the camera to the conference room computer through USB, and you're good to go.

High Compatibility with Softwares and Operating Systems

The compatibility is super wide for major softwares like Microsoft Teams, Skype, Zoom, BlueJeans, Cisco WebEx, GoToMeeting, etc. And support with Windows, Mac OS, Smart TV and others.

Resolution
1080p@30fps
4K@30fps
4K@30fps
1080p@30fps
4K@30fps
1080p@30fps
Horizontal Field of View
108°
120°
110°
72.5°
71°
128°
Optical Zoom
12X
12X
3X
Digital Zoom
4X
8X
5X
16X
PTZ
EPTZ
EPTZ
MPT/EPTZ
yesyesyes
Microphones
2
2
4
Speaker
yes
WDR
yesyesyesyes
2D,3D Digital Noise Reduction
yesyesyesyesyes
Backlight Compensation
yesyesyesyesyes
Connection Mode
USB 2.0
USB 3.0
USB 2.0/3.0
USB 2.0
USB 3.0
USB 2.0
USB Cable Length
3m
1.5m
2m
3m
3m
Questions & Answers
Ask a question
All (13)Application (5)Specification (3)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
16
3
0
0
0

P***n

United States

September 15, 2023
5.0
We've been using this for a while and even in extremely dark conditions, it maintains a clear and sharp image quality.
Verified Purchase
Helpful 1
Comment 0

N***z

Australia

July 31, 2023
5.0
I decided to try the FC530 in a medium size meeting room and was surprized that it exceeded the published microphone specifications. Using Linux as the OS and Zoom as the application, the camera picks up voices clearly from over 5.5 metres (18 feet in the old system).
Likewise the video quality is great, being able to see the close and further participants with clarity.
The 108 degree angle picks up close participants at the table without distortion.
I know some of this depends on the layout, acoustics and lighting in the room, but I am very happy with this unit.
Verified Purchase
Helpful 0
Comment 0

L***i

United States

January 18, 2023
5.0
This webcam's video quality is very good, the image is vivid and clear, every meeting detail is visible.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed