FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.
This picture is about FC731-4K.

FC731-4K Ultra HD 4K Video Conference Camera for Midsize & Large Rooms, 12X Optical Zoom & PTZ

#185749
#185749

Midsize & Large Rooms 12x Optical Zoom 71°HFOV

1.021,02 € (Incl. VAT)
FS P/N: FC731-4K
14 Sold
2 Reviews
1 Question
19 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FC731-4K PTZ Camera with 4K Ultra-high Resolution,71° FoV+12X Optical Zoom, Suitable for Midsize & Large Rooms

FC731-4K is a PTZ camera with up to 4K/30 image resolution, 12x optical zoom, and 71°horizontal field of view, which is designed for rooms with more than 10 people. Its intelligent functions Automatic Group Framing and Speaker Tracking let the participants focus more on the content of the meeting, realize both the panorama of the meeting and the details of the speaker, and enjoy the communication of each meeting. Abundant interfaces to meet various output requirements, while supporting 3 power supply methods, USB mode is plug and play, convenient and fast.

Specifications
Sensor
1/2.5 inches, CMOS, Effective Pixel: 8.42M
Resolution FPS
4k@30fps (3840x 2160)
Zoom
12x Optical Zoom
Minimum Illumination
0.5 Lux @ (F1.8, AGC ON)
Field of View
71° to 8.2°(H), 42.7° to 4.5°(V)
Pan Angle
±170°
Video Compression
H.265 / H.264 / MJPEG
Digital Noise Reduction
2D & 3D
Backlight Compensation
Support
Image Freeze
Support
Input Voltage
DC 12V / USB 5V / PoE(802.3af)
Input Current
12V 1.0A /5V 1.5A
Power Consumption
12W
Shutter
1/30s ~ 1/10000s
Operating Temperature
-10° C ~ 40° C (14°F to 104°F)
Storage Temperature
-40° C ~ 60℃ (-40°F to 140°F )
Dimension (HxWxD)
144mm x144mm x 166.4mm
Net Weight
1.41Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

4K Ultra HD Image

High-quality 1/2.5-inch UHD CMOS sensor with 8.42 million effective pixels for ultra-high resolution high-quality images up to 4K, clearly and vividly show people's expressions and movements.

Automatic Group Framing and Speaker Tracking

Automatic framing and speaker tracking are built right in, the camera automatically adjusts to the best framing solutions according to the participants' quantity and location, and track the speaker smoothly and quickly.

12x Optical Zoom, Clear from Near and Far

["Support 12x optical zoom, easy to focus on the conference tablet, conference speakers and participants, details zoom to see clearly, important information without missing."]

One Button Positioning for Fast Detail Capture

Up to 255 preset points can be set, just tap the corresponding numeric keys during the meeting, you can position to the preset shooting angle with one click, eliminating manual adjustment.

PTZ Rotation, Super Wide Angle
Super stable rotatable PTZ camera, multi-angle switching freedom, and you can easily close-up even when sitting in a corner.
Horizontal Rotation Range : ±170 °
Vertical Rotation Range : -30°~ 90°
Remote Control, Easy Function Adjustment

Equipped with infrared receiver, remote distance adjustment, no need to walk frequently, support variable PTZ adjustment, operation accounting, save time.

Resolution
4K@30fps
1080p@30fps
1080p@30fps
Horizontal Field of View
71°
72.5°
128°
Optical Zoom
12x
12x
3x
Digital Zoom
16X
PTZ
yesyesyes
Microphones
Effective Pixels
8.42M
2.07M
2.07M
3D Digital Noise Reduction
yesyes
Backlight Compensation
yesyes
Connection Mode
USB 3.0
USB 2.0
USB 2.0
Input Voltage
DC 12V / USB 5V / PoE(802.3af)
DC 12V
DC 12V
Specifications

FC731-4K PTZ Camera with 4K Ultra-high Resolution,71° FoV+12X Optical Zoom, Suitable for Midsize & Large Rooms

FC731-4K is a PTZ camera with up to 4K/30 image resolution, 12x optical zoom, and 71°horizontal field of view, which is designed for rooms with more than 10 people. Its intelligent functions Automatic Group Framing and Speaker Tracking let the participants focus more on the content of the meeting, realize both the panorama of the meeting and the details of the speaker, and enjoy the communication of each meeting. Abundant interfaces to meet various output requirements, while supporting 3 power supply methods, USB mode is plug and play, convenient and fast.

Specifications
Sensor
1/2.5 inches, CMOS, Effective Pixel: 8.42M
Resolution FPS
4k@30fps (3840x 2160)
Zoom
12x Optical Zoom
Minimum Illumination
0.5 Lux @ (F1.8, AGC ON)
Field of View
71° to 8.2°(H), 42.7° to 4.5°(V)
Pan Angle
±170°
Video Compression
H.265 / H.264 / MJPEG
Digital Noise Reduction
2D & 3D
Backlight Compensation
Support
Image Freeze
Support
Input Voltage
DC 12V / USB 5V / PoE(802.3af)
Input Current
12V 1.0A /5V 1.5A
Power Consumption
12W
Shutter
1/30s ~ 1/10000s
Operating Temperature
-10° C ~ 40° C (14°F to 104°F)
Storage Temperature
-40° C ~ 60℃ (-40°F to 140°F )
Dimension (HxWxD)
144mm x144mm x 166.4mm
Net Weight
1.41Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
4K Ultra HD Image

High-quality 1/2.5-inch UHD CMOS sensor with 8.42 million effective pixels for ultra-high resolution high-quality images up to 4K, clearly and vividly show people's expressions and movements.

Automatic Group Framing and Speaker Tracking

Automatic framing and speaker tracking are built right in, the camera automatically adjusts to the best framing solutions according to the participants' quantity and location, and track the speaker smoothly and quickly.

12x Optical Zoom, Clear from Near and Far

["Support 12x optical zoom, easy to focus on the conference tablet, conference speakers and participants, details zoom to see clearly, important information without missing."]

One Button Positioning for Fast Detail Capture

Up to 255 preset points can be set, just tap the corresponding numeric keys during the meeting, you can position to the preset shooting angle with one click, eliminating manual adjustment.

PTZ Rotation, Super Wide Angle
Super stable rotatable PTZ camera, multi-angle switching freedom, and you can easily close-up even when sitting in a corner.
Horizontal Rotation Range : ±170 °
Vertical Rotation Range : -30°~ 90°
Remote Control, Easy Function Adjustment

Equipped with infrared receiver, remote distance adjustment, no need to walk frequently, support variable PTZ adjustment, operation accounting, save time.

Resolution
4K@30fps
1080p@30fps
1080p@30fps
Horizontal Field of View
71°
72.5°
128°
Optical Zoom
12x
12x
3x
Digital Zoom
16X
PTZ
yesyesyes
Microphones
Effective Pixels
8.42M
2.07M
2.07M
3D Digital Noise Reduction
yesyes
Backlight Compensation
yesyes
Connection Mode
USB 3.0
USB 2.0
USB 2.0
Input Voltage
DC 12V / USB 5V / PoE(802.3af)
DC 12V
DC 12V

Questions & Answers

Customer Reviews

Resources

858,00 € (Excl. VAT)

1.021,02 € (Incl. VAT)

19 in Global Warehouse