The pluggable OPS (Open Pluggable Specification) PC can put the Power of Windows® 10 Pro in Your Display. It is the ideal integrated solution for delivering smart whiteboard and smart meeting room functionality on interactive flat panel. This Intel Unite® certified pluggable OPS PC module supports wireless group presentation with high-definition audio and video. With a powerful Intel® Core™ i5 vPro™ processor, 8GB (Up to 32GB) DDR4 memory, and a 256GB (Up to 512GB ) SSD storage, the IWB-OPS-I5 contains the computing power needed to operate CPU intensive applications while providing advanced security by Intel vPro™ technology. Connectivity options including 4K HDMI, VGA, USB 3.0 ports, and Gigabit LAN RJ45 ensure that you stay connected to any and all peripheral devices.
Notice: Support memory and storage customization, please contact us for details.
Click to open expanded view
Pluggable OPS PC Module with i5 Processor for Smart Interactive Display
#174137
#174137
1.068,62 € (Incl. VAT)
FS P/N: IWB-OPS-I5
0 Sold
0 Review
1 Question
Pre-order, Ship by 18 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange
Pluggable OPS PC Module with i5 Processor for Smart Interactive Display
Specifications
CPU
i5-11320H
Operating System
Windows 10 (Not Activated)
Display
Intel Iris® Xe Graphics
Memory
8GB DDR4, support for expansion up to 32GB
Storage
256GB SSD, 1 * M.2-2280 SATAIII (up to 6Gb/s) SSD
WLAN
1 * M.2 2230 (802.11a/b/g/n/ac+BT 5.0)
DP
1 * DP (max. resolution: 3840*2160@60Hz)
Power Supply
DC 12V to 19V, supplies power via OPS interface
Max. Power Consumption
≤ 100
HDMI
1 * HDMI (max. resolution: 3840*2160@30Hz)
Network
1000M RJ45
Antenna
2.4G/5G dual-band antenna
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Weight
Net Weight:1.1kg
Gross Weight:1.3kg
Gross Weight:1.3kg
Dimensions (WxHxD)
202.6*198.9*30.0
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
256GB SSD Storage, 8GB of Internal Memory
The PC Module is capable of playing and storing enough multimedia content, it is a reliable option for smooth multimedia playback free from crashes.
Up to 512 GB
Up to 32 GB
Complete Wireless Control
It provides a Dual Band 2.4GHz/5GHz WiFi network, and supports to offer users the convenience and flexibility of a complete wireless control.
Put the Power of Windows® 10 Pro in Your Display
Get the most from your display with flexible mobility. You can access Microsoft Office® files and all your applications on a full Windows 10 Pro computer right.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed