FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SP640.
This picture is about SP640.
This picture is about SP640.
This picture is about SP640.
This picture is about SP640.
This picture is about SP640.
This picture is about SP640.
This picture is about SP640.
This picture is about SP640.
This picture is about SP640.

SP640 USB/Bluetooth Speakerphone for Home & Office, 360 ° Voice Pickup with 4 Microphones, Charging Your Devices

#127988
#127988

Reverse Charging

141,61 € (Incl. VAT)
FS P/N: SP640
114 Sold
6 Reviews
7 Questions
12 in DE Warehouse, Get it by 20 Jun, 2024
28 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

SP640 USB/Bluetooth Speakerphone for Home & Office, 360 ° Voice Pickup with 4 Microphones, Charging Your Devices

The SP640 speakerphone features with 4 smart microphone arrays that ensure comfortable remote communication, ideal for conference calls in the home and office.

Specifications
Interface
USB 2.0 Full Speed Interface, 3.5mm Jack
Pickup Range
5m (360°)
Microphone
4 (Omni-directional)
Speaker
1
Max. Volume
84dB
Power Supply
5V (USB Power Supply)
Battery Type
Rechargeable Lithium-ion Battery
Battery Capacity
6500mAh
Supported Operating Systems
Windows, Mac OS, Android, iOS
Operating Temperature
0 to 40°C (32 to 104°F )
Accessories
USB Cable (1m)
Product Dimensions (HxWxD)
4.88''x4.88''x1.26'' (124x124x32mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Four Omni-directional Microphone Arrays Pick Up Voice from Any Angle
The 4 omni-directional microphone arrays provide 360° voice pickup and up to 16 feet (5m) away. Ideal for conference calls, music and multimedia.
4 Smart Mic Arrays
360° Voice Pickup
Pickup Distance up to 5M
Enterprise-quality Audio for More Productive Meetings

Everyone can be heard at the same time with outstanding full-duplex audio technology. The advanced acoustic echo cancellation and noise reduction technologies make calls natural-sounding.

Built-in 6500mAh Battery Supports 24 Hours of Call Time

A built-in 6,500mAh battery powers 24 hours of meetings without needing to recharge, you can hold meetings wherever you go.

Charge Your Device at an Optimized Speed

The reverse charging technology enables you to charge your mobile phone and other devices when emergency power failure occurs.

Connect Instantly and Perfectly Portable for Audio Conferencing Freely

It’s easy to connect to your device by USB and Bluetooth. The portable design makes you easy to take your meetings on business trips, to your home office, hotels, etc.

Ideal Choice for Your Conference Room

The SP640 is perfect for video conference, besides it, you can also apply it to online learning or teaching and academic speech, family calls, etc. to provide a smooth and clear call experience.

Mics
4
4
3
2
Speaker
1
1
1
Pickup Range
5m
5m
5m
6m
Battery Capacity
6500mAh
2600mAh
Talk Time
24 Hours
10 Hours
Connection Mode
USB/Bluetooth
USB
USB/Bluetooth/AUX
USB
Cascade Technology
yesyes
USB Cable Length
1m
3m
1m
5m
Videos
Questions & Answers
Ask a question
All (7)Application (3)Features (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

G***a

United Kingdom

February 16, 2022
5.0
Excellent value for the money. I bought this for some friends to use for video conferencing. This microphone allows their whole family to join in and comment from wherever they are sitting in the room. We tested it in a small room and it picked up the sound even when we sat on the other side of the room.
Verified Purchase
Helpful 0
Comment 0

L***r

United States

November 12, 2021
5.0
I have my company laptop hooked up to my monitors via usb c to hdmi cables. It’s near the floor and inside a cabinet so I cannot use the laptops mic/speaker for meetings unless I bring the laptop to my desk. This Bluetooth speaker with mic solved that problem. It’s connected to the charging port on my desk and connected via Bluetooth only to the laptop. The best thing is I can connect multiple devices to the speaker at the same time so my work phone is also connected to it, no more using headsets!
Verified Purchase
Helpful 0
Comment 0

D***n

Canada

November 04, 2021
5.0
I was looking for a very specific feature. I wanted to leave it plugged in at my desk, and automatically turn on when I got on my computer and pulled it out of sleep. This one does that! Most others I have tried, even when plugged into the computer, will turn off overnight and not come back on unless you hit the power button. So I always had my first conference call when I did not yet have coffee, and I forgot to hit the power button so people would not hear me at first. I wanted to share for others that may find this feature important.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed