FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.
This picture is about M6200-5UNMU.

M6200-5UNMU, Network Management Unit for M6200 5U Managed Chassis, 2 x 100Base-X SFP Ports, 4 x 10/100Base-T RJ45 Ports

#116144
#116144

WEB RJ45/SFP

249,00 € (Excl. VAT)
FS P/N: M6200-5UNMU
296,31 € (Incl. VAT)
FS P/N: M6200-5UNMU
19 Sold
1 Review
2 Questions
3 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Network Management Unit for M6200 5U Managed Chassis

The M6200-5NMU is designed for M6200 series chassis, which can provide comprehensive remote monitoring, configuration and trap alarm notification functions.It supports local and remote login for maintenance management, flexible network management of RJ45/SFP ports and WEB/SNMP v2 management.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Matching Chassis
M6200-CH5U
Equipment Status Indicator
ALU, RUN, ACT
Management Type
SNMP v2, WEB
Network Interface
2*SFP LAN Ports 100Base-X
4*RJ45 LAN Ports 10/100Base-T
Power Consumption
Max. 15W
Temperature
Operation 10 to 70°C (14 to 158°F)
Storage 0 to 50°C (32 to 122°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

100km Long Haul DWDM Solution
10G DWDM Disaster Recovery Solution for 80km
100km Long Haul DWDM Solution
View products
10G DWDM Disaster Recovery Solution for 80km
View products

Features

Management of RJ45/SFP Ports
1+1 Redundant Backup for Efficient Data Protection

Using two NMUs at the same time, when the working channel becomes abnormal, the receiving end receives services from the protection channel based on the channel status and external commands.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Specifications

Network Management Unit for M6200 5U Managed Chassis

The M6200-5NMU is designed for M6200 series chassis, which can provide comprehensive remote monitoring, configuration and trap alarm notification functions.It supports local and remote login for maintenance management, flexible network management of RJ45/SFP ports and WEB/SNMP v2 management.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Matching Chassis
M6200-CH5U
Equipment Status Indicator
ALU, RUN, ACT
Management Type
SNMP v2, WEB
Network Interface
2*SFP LAN Ports 100Base-X
4*RJ45 LAN Ports 10/100Base-T
Power Consumption
Max. 15W
Temperature
Operation 10 to 70°C (14 to 158°F)
Storage 0 to 50°C (32 to 122°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
100km Long Haul DWDM Solution
10G DWDM Disaster Recovery Solution for 80km
100km Long Haul DWDM Solution
View products
10G DWDM Disaster Recovery Solution for 80km
View products
Features
Management of RJ45/SFP Ports
1+1 Redundant Backup for Efficient Data Protection

Using two NMUs at the same time, when the working channel becomes abnormal, the receiving end receives services from the protection channel based on the channel status and external commands.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Questions & Answers

Customer Reviews

Resources

249,00 € (Excl. VAT)

296,31 € (Incl. VAT)

3 in Global Warehouse