Germany
Free delivery on orders over EUR 79 (Excl. VAT)
Home
Fiber Optic Connectors
Fiber Optic Connectors
18 Results
Sort by:
Sort by: Popularity
SC/APC Single Mode 0.9/2.0/3.0mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector
Hot
SC/UPCLC/UPC+NaN

SC/APC Single Mode 0.9/2.0/3.0mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector

SC APC | 0.9, 2.0, 3.0mm | OS2
3,80 € (Excl. VAT)
4,52 € (Incl. VAT)
Customized LC Boot Size Single Mode/Multimode Fiber Optic Connector
Hot

Customized LC Boot Size Single Mode/Multimode Fiber Optic Connector

LC UPC, LC APC | 0.9, 2.0, 3.0
0,99 € (Excl. VAT)
1,18 € (Incl. VAT)
LC/UPC OM2/OM3/OM4/OM5 Multimode 0.9mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector
SC/UPCSC/UPC (10pcs/Pack)LC/UPC (10pcs/Pack)Customized SC/UPCCustomized LC/UPC+NaN

LC/UPC OM2/OM3/OM4/OM5 Multimode 0.9mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector

LC UPC | 0.9mm | OM2/OM3/OM4/OM5
5,70 € (Excl. VAT)
6,78 € (Incl. VAT)
MC-L925B Optical Fiber Mechanical Splicer, 5pcs/Pack

MC-L925B Optical Fiber Mechanical Splicer, 5pcs/Pack

MC-L925B | 0.25, 0.9mm | OS2
16,00 € (Excl. VAT)
19,04 € (Incl. VAT)
MPO (Female) OM3 Pre-polished Fiber Optic Connectors, Fusion Splice

MPO (Female) OM3 Pre-polished Fiber Optic Connectors, Fusion Splice

MPO OM3 | 12 Fibers
9,80 € (Excl. VAT)
11,66 € (Incl. VAT)
MPO (Female)Single Mode Pre-polished Fiber Optic Connectors, Fusion Splice

MPO (Female)Single Mode Pre-polished Fiber Optic Connectors, Fusion Splice

MPO OS2 | 12 Fibers
13,00 € (Excl. VAT)
15,47 € (Incl. VAT)
Fiber Optic LC Duplex Clip, Transparent, 100 PCS/Pack
+NaN

Fiber Optic LC Duplex Clip, Transparent, 100 PCS/Pack

PC | Snap-in Design | For LC Connectors
15,00 € (Excl. VAT)
17,85 € (Incl. VAT)
Fiber Optic SC Duplex Clip, Blue, 50 PCS/Pack

Fiber Optic SC Duplex Clip, Blue, 50 PCS/Pack

PBT | Snap-in Design | For SC Connectors
4,00 € (Excl. VAT)
4,76 € (Incl. VAT)
Customized High Power SMA905/MU/MTRJ Special Fiber Optic Connector

Customized High Power SMA905/MU/MTRJ Special Fiber Optic Connector

3.0mm | Stainless Steel
3,60 € (Excl. VAT)
4,28 € (Incl. VAT)
Customized SC Boot Size Single Mode/Multimode Fiber Optic Connector

Customized SC Boot Size Single Mode/Multimode Fiber Optic Connector

SC UPC, SC APC | 0.9, 2.0, 3.0mm
0,84 € (Excl. VAT)
1,00 € (Incl. VAT)
Customized FC Boot Size Single Mode/Multimode Fiber Optic Connector

Customized FC Boot Size Single Mode/Multimode Fiber Optic Connector

FC UPC, FC APC | 0.9, 2.0, 3.0mm
0,87 € (Excl. VAT)
1,04 € (Incl. VAT)
Customized ST Boot Size Single Mode/Multimode Fiber Optic Connector

Customized ST Boot Size Single Mode/Multimode Fiber Optic Connector

ST UPC, ST APC | 0.9, 2.0, 3.0mm
0,82 € (Excl. VAT)
0,98 € (Incl. VAT)
Home
Fiber Optic Connectors
Fiber Optic Connectors
Connector Type
Product Type
Polish Type
Filter
18 Results
Sort by:
Sort by: Popularity
Customized LC Boot Size Single Mode/Multimode Fiber Optic Connector
Hot

Customized LC Boot Size Single Mode/Multimode Fiber Optic Connector

LC UPC, LC APC | 0.9, 2.0, 3.0
0,99 € (Excl. VAT)
1,18 € (Incl. VAT)
MC-L925B Optical Fiber Mechanical Splicer, 5pcs/Pack

MC-L925B Optical Fiber Mechanical Splicer, 5pcs/Pack

MC-L925B | 0.25, 0.9mm | OS2
16,00 € (Excl. VAT)
19,04 € (Incl. VAT)
MPO (Female) OM3 Pre-polished Fiber Optic Connectors, Fusion Splice

MPO (Female) OM3 Pre-polished Fiber Optic Connectors, Fusion Splice

MPO OM3 | 12 Fibers
9,80 € (Excl. VAT)
11,66 € (Incl. VAT)
MPO (Female)Single Mode Pre-polished Fiber Optic Connectors, Fusion Splice

MPO (Female)Single Mode Pre-polished Fiber Optic Connectors, Fusion Splice

MPO OS2 | 12 Fibers
13,00 € (Excl. VAT)
15,47 € (Incl. VAT)
Fiber Optic LC Duplex Clip, Transparent, 100 PCS/Pack

Fiber Optic LC Duplex Clip, Transparent, 100 PCS/Pack

PC | Snap-in Design | For LC Connectors
15,00 € (Excl. VAT)
17,85 € (Incl. VAT)
Fiber Optic SC Duplex Clip, Blue, 50 PCS/Pack

Fiber Optic SC Duplex Clip, Blue, 50 PCS/Pack

PBT | Snap-in Design | For SC Connectors
4,00 € (Excl. VAT)
4,76 € (Incl. VAT)
Customized High Power SMA905/MU/MTRJ Special Fiber Optic Connector

Customized High Power SMA905/MU/MTRJ Special Fiber Optic Connector

3.0mm | Stainless Steel
3,60 € (Excl. VAT)
4,28 € (Incl. VAT)
Customized SC Boot Size Single Mode/Multimode Fiber Optic Connector

Customized SC Boot Size Single Mode/Multimode Fiber Optic Connector

SC UPC, SC APC | 0.9, 2.0, 3.0mm
0,84 € (Excl. VAT)
1,00 € (Incl. VAT)
Customized FC Boot Size Single Mode/Multimode Fiber Optic Connector

Customized FC Boot Size Single Mode/Multimode Fiber Optic Connector

FC UPC, FC APC | 0.9, 2.0, 3.0mm
0,87 € (Excl. VAT)
1,04 € (Incl. VAT)
Customized ST Boot Size Single Mode/Multimode Fiber Optic Connector

Customized ST Boot Size Single Mode/Multimode Fiber Optic Connector

ST UPC, ST APC | 0.9, 2.0, 3.0mm
0,82 € (Excl. VAT)
0,98 € (Incl. VAT)