FS.COM supply various kinds of Single Mode and Multimode fiber optic connectors for ST applications. Each fiber optic connector is functionally tested before shipping.
Click to open expanded view
Customized ST Boot Size Single Mode/Multimode Fiber Optic Connector
#11865
#11865
0,82 € (Excl. VAT)
FS P/N: CO-MM-XX-STU0,98 € (Incl. VAT)
FS P/N: CO-MM-XX-STU
7.9K Sold
11 Reviews
11 Questions
Fiber Mode:
Multimode
Polish Type:
UPC
Cable Diameter:
2.0mm
Pre-order, Ship by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Q&A
Reviews
ST Boot Size Singlemode/Multimode Fiber Optic Connector
Specifications
Fiber Mode
Singlemode/Multimode
Boot Size
2.0mm/0.9mm/3.0mm
Insertion loss
0.20dB
Return loss
>55dB (UPC)
≥60dB (APC)
≥60dB (APC)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
ST Boot Size Singlemode/Multimode Fiber Optic Connector
FS.COM supply various kinds of Single Mode and Multimode fiber optic connectors for ST applications. Each fiber optic connector is functionally tested before shipping.
Specifications
Fiber Mode
Singlemode/Multimode
Boot Size
2.0mm/0.9mm/3.0mm
Insertion loss
0.20dB
Return loss
>55dB (UPC)
≥60dB (APC)
≥60dB (APC)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
0,82 € (Excl. VAT)
0,98 € (Incl. VAT)
Pre-order