FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HPSMA905.
This picture is about HPSMA905.
This picture is about HPSMA905.
This picture is about HPSMA905.

Customized High Power SMA905/MU/MTRJ Special Fiber Optic Connector

#20297
#20297

3.0mm Stainless Steel

3,60 € (Excl. VAT)
FS P/N: HPSMA905
4,28 € (Incl. VAT)
FS P/N: HPSMA905
16.9K Sold
12 Reviews
9 Questions
Connector:
MU
Fiber Count:
Simplex
Fiber Mode:
Singlemode
Cable Diameter:
2.0mm
Pre-order, Ship by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Q&A
Reviews

High Power SMA905 Fiber Optic Connector

The 905 SMA high power connector (damaged resistant connector) is a simple to use, epoxy-less, interconnect solution for markets where High-Power Delivery is required. This two-piece connector is designed as a safe and cost effective alternative that allows for efficient ease of use during termination.

It is specially optimized for use with high power diode laser pump sources, such as those commonly used to pump active air-clad fiber lasers/-amplifiers.

Specifications
Bore diameter
125-2300um
Fiber type
singlemode/multimode
Boot size
3.0mm
Ferrule material
stainless steel or ceramic ferrule
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

High Power SMA905 Fiber Optic Connector

The 905 SMA high power connector (damaged resistant connector) is a simple to use, epoxy-less, interconnect solution for markets where High-Power Delivery is required. This two-piece connector is designed as a safe and cost effective alternative that allows for efficient ease of use during termination.

It is specially optimized for use with high power diode laser pump sources, such as those commonly used to pump active air-clad fiber lasers/-amplifiers.

Specifications
Bore diameter
125-2300um
Fiber type
singlemode/multimode
Boot size
3.0mm
Ferrule material
stainless steel or ceramic ferrule
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

3,60 € (Excl. VAT)

4,28 € (Incl. VAT)

Pre-order