FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.
This picture is about LC-DX-CLIP.

Fiber Optic LC Duplex Clip, Transparent, 100 PCS/Pack

#168920
#168920

PC Snap-in Design For LC Connectors

17,85 € (Incl. VAT)
FS P/N: LC-DX-CLIP
30 Sold
0 Review
3 Questions
Color:
Pre-order, Ship by 04 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews

Fiber Optic LC Duplex Clip, 100 PCS/Pack, Transparent

LC duplex clip easily joins two individual LC connectors without clip together to become a duplex assembly and is compatible with all duplex connectors, intended for stabilizing the connection between fiber optic cables and fiber adapters. Terse, low-profile design allows installation or removal in high-density networks without interfering with adjacent ports. At the same time, the LC duplex clip facilitates polarity management.

Specifications
Product Type
Duplex Clip
Compatible Connector Type
LC
Fiber Mode
Single Mode/Multimode
Material
PC
Package
100 PCS/Pack
Color
Transparent
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Clip to Connect Two Simplex-connectors LC

Convert individual LC connectors to duplex assemblies with FS LC connector clips. Simply snap LC connectors into the clip and go.

Easy Installation and Detachable Design

Push the subunits of the fiber optic cable into the duplex LC clip through the gap on both sides of the clip.

Gently rotate the LC connector slightly to place it into the LC clip.

Make sure that all edges of inside clip are completely seated into the open area of the simplex LC connector.

Application for Optical Fiber Connection
Implement these clips to your fiber optic cabling setup and the setup will be more organized and manageable. Therefore, these clips are found commonly in data centers and premises.
Fiber Cabling
Fiber to Home
Enterprise Network
Network Construction
Specifications

Fiber Optic LC Duplex Clip, 100 PCS/Pack, Transparent

LC duplex clip easily joins two individual LC connectors without clip together to become a duplex assembly and is compatible with all duplex connectors, intended for stabilizing the connection between fiber optic cables and fiber adapters. Terse, low-profile design allows installation or removal in high-density networks without interfering with adjacent ports. At the same time, the LC duplex clip facilitates polarity management.

Specifications
Product Type
Duplex Clip
Compatible Connector Type
LC
Fiber Mode
Single Mode/Multimode
Material
PC
Package
100 PCS/Pack
Color
Transparent
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Clip to Connect Two Simplex-connectors LC

Convert individual LC connectors to duplex assemblies with FS LC connector clips. Simply snap LC connectors into the clip and go.

Easy Installation and Detachable Design

Push the subunits of the fiber optic cable into the duplex LC clip through the gap on both sides of the clip.

Gently rotate the LC connector slightly to place it into the LC clip.

Make sure that all edges of inside clip are completely seated into the open area of the simplex LC connector.

Application for Optical Fiber Connection
Implement these clips to your fiber optic cabling setup and the setup will be more organized and manageable. Therefore, these clips are found commonly in data centers and premises.
Fiber Cabling
Fiber to Home
Enterprise Network
Network Construction

Questions & Answers

Customer Reviews

15,00 € (Excl. VAT)

17,85 € (Incl. VAT)

Pre-order