SC duplex clip easily joins two individual SC connectors without clip together to become a duplex assembly and is compatible with all duplex connectors, intended for stabilizing the connection between fiber optic cables and fiber adapters. Terse, low-profile design allows installation or removal in high-density networks without interfering with adjacent ports. At the same time, the SC duplex clip facilitates polarity management.
Click to open expanded view
Fiber Optic SC Duplex Clip, Blue, 50 PCS/Pack
#152552
#152552
4,76 € (Incl. VAT)
FS P/N: FS-SC-DX-CLIP
29 Sold
0 Review
0 Question
Pre-order, Ship by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Fiber Optic SC Duplex Clip, 50 PCS/Pack, Blue
Specifications
Product Type
Duplex Clip
Compatible Connector Type
SC
Fiber Mode
Single Mode/Multimode
Material
PBT
Package
50 PCS/Pack
Color
Blue
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Specifications
Fiber Optic SC Duplex Clip, 50 PCS/Pack, Blue
SC duplex clip easily joins two individual SC connectors without clip together to become a duplex assembly and is compatible with all duplex connectors, intended for stabilizing the connection between fiber optic cables and fiber adapters. Terse, low-profile design allows installation or removal in high-density networks without interfering with adjacent ports. At the same time, the SC duplex clip facilitates polarity management.
Specifications
Product Type
Duplex Clip
Compatible Connector Type
SC
Fiber Mode
Single Mode/Multimode
Material
PBT
Package
50 PCS/Pack
Color
Blue
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Questions & Answers
Customer Reviews
4,00 € (Excl. VAT)
4,76 € (Incl. VAT)
Pre-order