FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about CAT6 UTP.
01:11
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.
This picture is about CAT6 UTP.
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.
This picture is about C6UTPNBPVC.

33ft (10m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Green

#52094
#52094

Pure Bare Copper PoE++ 550MHz

US$4.50 US$10.00
FS P/N: C6UTPNBPVC
FS P/N: C6UTPNBPVC
280 Sold
55 Reviews
5 Questions
485 in U.S. Warehouse, Get it by 14 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cat6 Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, 24AWG, 1000Base-T

For fast Ethernet and Gigabit computer networks, Category 6 copper cable supports speeds up to 1000Base-T. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.

Specifications
Cable Type
Cat6 Non-booted
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
33ft (10m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Data Center Horizontal Cabling
View products
PoE Cabling Connections
View products
PoE Cabling Connections for Enterprise IT Work
View products

Features

550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Support PoE, PoE+ and PoE++

Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.

Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Non-booted
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-3m(0.5-10ft)
0.3m(1ft)
Shielding Type
Unshielded (UTP)
Unshielded (UTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.1 ± 0.4
3.8 ± 0.2
Specifications

Cat6 Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, 24AWG, 1000Base-T

For fast Ethernet and Gigabit computer networks, Category 6 copper cable supports speeds up to 1000Base-T. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.

Specifications
Cable Type
Cat6 Non-booted
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
33ft (10m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Data Center Horizontal Cabling
View products
PoE Cabling Connections
View products
PoE Cabling Connections for Enterprise IT Work
View products
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Support PoE, PoE+ and PoE++

Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.

Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Non-booted
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-3m(0.5-10ft)
0.3m(1ft)
Shielding Type
Unshielded (UTP)
Unshielded (UTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.1 ± 0.4
3.8 ± 0.2

Questions & Answers

Customer Reviews

Resources

US$4.50

485 in U.S. Warehouse