FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about CMCT-5.12LHLBK.
This picture is about CMCT-5.12LHLBK.
This picture is about CMCT-5.12LHLBK.
This picture is about CMCT-5.12LHLBK.
This picture is about CMCT-5.12LHLBK.
This picture is about CMCT-5.12LHLBK.
This picture is about CMCT-5.12LHLBK.
This picture is about CMCT-5.12LHLBK.

25pcs/Bag 5.12in.L x 0.59in.W Hook and Loop Cable Ties, Pre-Cut Design, Self-bundling, Black

#131715
#131715

Self-bundling Office Data Center

US$6.90
FS P/N: CMCT-5.12LHLBK
Import Fees Included
FS P/N: CMCT-5.12LHLBK
1.9K Sold
13 Reviews
5 Questions
449 in Global Warehouse, Get it by 20 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

25pcs/Bag 5.12in.L x 0.59in.W Self-bundling Reusable Hook & Loop Cable Ties, Pre-cut Design

The pre-cut cable ties are made of PP Hook & Nylon Loop material, they are perfect for organizing wires, cords, cables and managing daily necessities such as pens, umbrellas, etc. Customize the length of your tie by cutting and splicing the hook and loop roll to size. The pre-cut cable ties are elastic, reusable and adjustable to multipurpose indoor or outdoor.

Specifications
Dimensions (L×W×H)
5.12''x0.59''x0.04'' (130x15×1mm)
Color
Black
Material
PP Hook & Nylon Loop
Working Temperature
-30°C~180°C
Maximum Bundle Diameter
1.57''(40mm)
Minimum Loop Tensile Strength
66.14lbs(30kg)
Function
Cable Management & Daily Necessities Organization
Package
25Pcs/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Easy and Flexible to Use

Reusable cable ties made from PP hook & Nylon loop are elastic, durable and adjustable to suit different circumferences.

Self-bundling on both sides for a secure hold easily.

Multiple ties can be spliced together for longer need.

Reusable for frequent moves, adds, and changes.

With Multi-use Options Anytime, Anywhere

The cable ties have multipurpose not only for managing cables but also for organizing daily necessities.

Specifications

25pcs/Bag 5.12in.L x 0.59in.W Self-bundling Reusable Hook & Loop Cable Ties, Pre-cut Design

The pre-cut cable ties are made of PP Hook & Nylon Loop material, they are perfect for organizing wires, cords, cables and managing daily necessities such as pens, umbrellas, etc. Customize the length of your tie by cutting and splicing the hook and loop roll to size. The pre-cut cable ties are elastic, reusable and adjustable to multipurpose indoor or outdoor.

Specifications
Dimensions (L×W×H)
5.12''x0.59''x0.04'' (130x15×1mm)
Color
Black
Material
PP Hook & Nylon Loop
Working Temperature
-30°C~180°C
Maximum Bundle Diameter
1.57''(40mm)
Minimum Loop Tensile Strength
66.14lbs(30kg)
Function
Cable Management & Daily Necessities Organization
Package
25Pcs/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Easy and Flexible to Use

Reusable cable ties made from PP hook & Nylon loop are elastic, durable and adjustable to suit different circumferences.

Self-bundling on both sides for a secure hold easily.

Multiple ties can be spliced together for longer need.

Reusable for frequent moves, adds, and changes.

With Multi-use Options Anytime, Anywhere

The cable ties have multipurpose not only for managing cables but also for organizing daily necessities.

Questions & Answers

Customer Reviews

US$6.90

449 in Global Warehouse