Cisco compatible SFP+ transceiver supports up to 10km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center and 10G Ethernet etc.
Click to open expanded view
Cisco CWDM-SFP10G-1570-10 Compatible SFP+ 10G CWDM 1570nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Hot #64491
Hot #64491
141,61 € (Incl. VAT)
FS P/N: CWDM-SFP10G-10M
502 Sold
5 Reviews
7 Questions
Wavelength:
6 in DE Warehouse, Get it by 20 Jun, 2024
9 in Global Warehouse, Get it by 02 Jul, 2024
5 in Transit, Get it by 11 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco CWDM-SFP10G-1570-10 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1570nm, 10km, LC, DOM)
Specifications
Cisco Compatible
CWDM-SFP10G-1570-10
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1570nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Power Consumption
1.5W
Packaging Technology
TO
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
-8.2~0.5dBm
RX Power
-14.4~0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-14.4dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, SFF 8472,SFF 8431,802.3ae, ITU-T G.652
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.5W
Low Power Consumption
DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10.31Gbps |
Wavelength | 1350nm-1610nm | 1470nm-1610nm | 1470-1610nm | 1470-1610nm | 1270-1570nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 10km | 20km | 40km | 80km | 10km |
Chip | Semtech | Semtech | Semtech | Semtech | / |
Packaging Technology | TO | TO | BOX | BOX | TO |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM | DFB CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-16dBm | <-23dBm | <-14.4dBm |
Power Consumption | 1.5W | 1.2W | 1W | 2W | 1W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
S***d
United States
October 13, 2023
I am very impressed with the customer service from FS.com. The notifications I received from ordering, to shipping, to you following up have been fantastic. Thank you for the excellent customer service. I will definitely be a returning customer.
Verified Purchase
Helpful 0
Comment 0A***y
United States
October 09, 2023
Thanks for reaching out, all the stuff we got from you all is great so far! We will keep FS in mind when purchasing in the future when new needs arise.
Verified Purchase
Helpful 0
Comment 0K***d
Canada
May 09, 2022
Excellent, top notch service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed