FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMH-6DR1U.
01:10
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.
This picture is about CMH-6DR1U.

Horizontal Single Sided Manager, 1RU, D-Rings & Side Rings, 3.46 in. Depth

#64184
#64184

Steel 3.46" Depth EIA 19" Rack Rails

21,42 € (Incl. VAT)
FS P/N: CMH-6DR1U
13.6K Sold
12 Reviews
11 Questions
50 in Global Warehouse, Get it by 03 Jun, 2024
220 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1U Metal Horizontal Cable Management Panel, Front Mounted D-rings & End Rings to Support Cable

The Horizontal Cable Management Panels with D-rings are built with steel for strength and durability. Easily route large amounts of cable horizontally and vertically through robust rings. The D-ring provides a creative solution for adding individual D-ring to a rack or on a wall using appropriate fasteners. They are available in sizes of 1U and 2U.

Specifications
Number of Rack Spaces
1U
Style
D-rings with Side Rings
Orientation
Horizontal & Vertical
Product Type
Single Sided
Material
Steel, Powder-coated Black
Dimensions (HxWxD)
1.73"x19.00"x3.46" (44x483x88mm)
Weight
1.46lbs (0.66kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Horizontal Cable Capacity (Theoretical Value)
87pcs (Cat6 24AWG)
Vertical Cable Capacity (Theoretical Value)
153pcs (Cat6 24AWG)
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Cold-rolled Steel Construction Ensures Ultimate Durability

One piece solid-steel cable management panel with D-rings for supporting and organizing horizontal and vertical cables through your server rack.

Rounded D-rings

Radius-edged design to protect cable from nicks or wear

Large Capacity

Up to 87pcs horizontally & 153pcs vertically Cat6 24AWG for high density cabling

Rugged Panel

Made of high-quality steel to prevent rust, oxidation, scratches, corrosion

Designs Functionally for the Stability of Connections
Prevents cable stretching and other equipment from being concealed as well as ensures optimal airflow.
Maintains proper bend radius to eliminate cable stress
Closes off open spaces in the rack to promote proper airflow
Specifications

1U Metal Horizontal Cable Management Panel, Front Mounted D-rings & End Rings to Support Cable

The Horizontal Cable Management Panels with D-rings are built with steel for strength and durability. Easily route large amounts of cable horizontally and vertically through robust rings. The D-ring provides a creative solution for adding individual D-ring to a rack or on a wall using appropriate fasteners. They are available in sizes of 1U and 2U.

Specifications
Number of Rack Spaces
1U
Style
D-rings with Side Rings
Orientation
Horizontal & Vertical
Product Type
Single Sided
Material
Steel, Powder-coated Black
Dimensions (HxWxD)
1.73"x19.00"x3.46" (44x483x88mm)
Weight
1.46lbs (0.66kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Horizontal Cable Capacity (Theoretical Value)
87pcs (Cat6 24AWG)
Vertical Cable Capacity (Theoretical Value)
153pcs (Cat6 24AWG)
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Cold-rolled Steel Construction Ensures Ultimate Durability

One piece solid-steel cable management panel with D-rings for supporting and organizing horizontal and vertical cables through your server rack.

Rounded D-rings

Radius-edged design to protect cable from nicks or wear

Large Capacity

Up to 87pcs horizontally & 153pcs vertically Cat6 24AWG for high density cabling

Rugged Panel

Made of high-quality steel to prevent rust, oxidation, scratches, corrosion

Designs Functionally for the Stability of Connections
Prevents cable stretching and other equipment from being concealed as well as ensures optimal airflow.
Maintains proper bend radius to eliminate cable stress
Closes off open spaces in the rack to promote proper airflow

Questions & Answers

Customer Reviews

Resources

21,42 € (Incl. VAT)

50 in Global Warehouse