FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.

Cat6 Ethernet Bulk Cable, 1000ft (305m), UL Listed, 23AWG Solid Pure Bare Copper Wire, 550MHz, Unshielded (UTP), PVC CMR, with Reel (Blue)

Hot #58708
Hot #58708

Solid Bare Copper PVC 1G Indoor

284,41 € (Incl. VAT)
FS P/N: C6UTPPVC
3.6K Sold
55 Reviews
28 Questions
29 in Global Warehouse, Get it by 01 Jul, 2024
20 in Transit, Get it by 26 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
210,00 € via DHL Express Domestic®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6 Bulk Ethernet Network Cable UTP, Solid, PVC CMR, 23AWG

Cat6 is a "4 twisted pairs" network cable used for 1000Base-T Ethernet applications up to 550MHz,and can also provide at speed of 10G rate with up to 37 meters transmission distance. It is backward compatible with the Cat5/5e standard. Cat6 cabling is suitable for office and building wiring, such as schools and shopping malls. This cable is perfect for all your advanced networking installations.

Specifications
Cable Type
Category 6
Shielding Type
UTP
Cable Jacket
PVC CMR
Cable Length
1000ft (305m)
Reference Bandwidth
550MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
6.20 ± 0.40
Maximum Installation Tension (N)
110
Bend Radius (mm)
26.4
Cable Color
Blue
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
How to Select CM, CMR and CMP Cable
Ethernet cable jacket rating comes in different types and materials. Each different type is used in different locations.
CMP
Used in air space above drop ceilings or below raised floors
CMR
Used in vertical cable chase between floors
CM
Used in office environment such as desktop cables connection
Up to 550MHz with 10/100/1000-T, 10G-T Ethernet

This cable speeds up to 550 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

CMR rated (Riser) used for floors, in-Wall, and non-plenum spaces

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers
Ask a question
All (28)Unanswered Question (1)Application (9)Pure Copper (3)Color (2)Length Mark (2)UL (2)10 Gigabit (1)Fluke Test Report (1)Package (1)Product Test (1)Throughput (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    53
    1
    1
    0
    0

    S***d

    Canada

    November 23, 2023
    5.0
    buy 6 box, great quality, super fast shipping from us to Canada, real 23awg and copper
    Verified Purchase
    Helpful 0
    Comment 0

    L***r

    United States

    July 12, 2023
    5.0
    Great product no issues
    Verified Purchase
    Helpful 0
    Comment 0

    H***s

    United States

    December 07, 2022
    5.0
    Very strong covering and quality copper wire. Better than most with very good coloring on strips.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed