FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.
This picture is about TFF04.

Customized 4CH Dual Fiber DWDM OADM for D7000 Series Managed Chassis

#216487
#216487

C16-C59 ITU-T

1.032,92 € (Incl. VAT)
FS P/N: TFF04
4 Sold
0 Review
0 Question
Grid Channel:
C16-C19
Pre-order, Ship by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
3-Year Warranty

4 Channels DWDM OADM, Dual Fiber, Optional Channels

DWDM Optical Add/Drop multiplexer (OADM) is a passive optical device used in WDM networks for adding and dropping one/multiple 100 GHz DWDM channels in the C-band into one or two fibers, while letting the rest of the wavelengths bypass to the needed destination. Using the DWDM technology can add effctively WDM capability to their existing and new networks, and extend the optical signals transmission distance. With matching MUX/DeMUX units placed at each end of an optical link, multiple data channels can be combined and transmitted over a single-mode fiber trunk. The passive OADM modules can add or drop up to 4 data channels at any point along the trunk.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Number of Channel
4
Operating Wavelength
C16-C59
Channel Spacing
100GHz (0.8nm)
Channel Passband
± 0.11nm
VOA Attenuation Range
0-19dB
Connector
LC/UPC
Adjacent Channel Isolation
>10dB
Co-frequency Isolation
>30dB
Non-adjacent Channel Isolation
>30dB
Housing
Pluggable module (Occupies 1-slot in D7000 series managed chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Customized Wavelengths for DWDM Solutions
Different wavelengths result in different bandwidth and capacity. You can choose the wavelengths based on your service transmission demands.
Channels: 4 channels
Grid Channel: C16-C59
Dual Fiber DWDM OADM for Power Balance

Each consecutive 4-channel cascade 100G optical channel up and down, and at the same time realize the power balance of the pass-through service on the road.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed