FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about D7000-CH2U AC.
This picture is about D7000-CH2U AC.
This picture is about 1511111.
This picture is about ------.
This picture is about ------.
This picture is about ------.
This picture is about D7000-CH2U AC.
This picture is about D7000-CH2U AC.
This picture is about 1511111.
This picture is about ------.
This picture is about ------.
This picture is about ------.

D7000-CH2U, 8 Slots 2U Stackable Unloaded Chassis, Support Single-wavelength 200G/400G, Up to 3.2Tbps Capacity, Redundant DC PSUs, Support AmpCon-T/WebGUI Network Management

#216455
#216455

AmpCon-T 1+1 DC Power 3 Fans

3.209,43 € (Incl. VAT)
FS P/N: D7000-CH2U
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

D7000-CH2U, 8 Slots 2U Unloaded Chassis, Support Single-wavelength 200G/400G, Up to 3.2Tbps Capacity, Redundant DC PSUs, Support AmpCon-T/WebGUI Network Management

This 8-slot 2U chassis measures 19 inches in width, featuring optical-electrical integration and a maximum load capacity of 1000W. It supports 1+1 redundant DC power supplies and allows for main control backup (defaulting to one single main control). It also provides up to 3.2 Tbs of capacity in two rack units.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.


Note: The chassis comes with 1x interface module, 1x main control module, 3x cooling fans, 2x DC power supplies and 8x port fillers.

Specifications
Slot Count
8-slot
Enclosure Type
Rack Mountable
Power Supply
2 (1+1 Redundancy), -36~-72 V
Management Interface
1x CON RJ45
1x ETH RJ45
2x NM1/NM2 RJ45
Maximun Capacity
Up to 3.2 Tbps
Management
AmpCon-T/WebGUI/CLI
Supported Service Types
400GE 100GE OTU4 10G WAN/LAN OTU2 OTU2E STM-64 FC800 FC1000 FC1600 FC3200
Network Typology
Point-to-point, Ring
Line rate
200/400G
Maximum Wavelength Number
96
Relative Humidity
5%-90% (Non-condensing)
Power Consumption
Max. 1000W
Hot-swappable Fans
3, Front-to-Back
Weight
15.65kg
Dimensions (HxWxD)
3.46"x17.32"x18.90" (88x440x480mm)
Temperature
Operating 0 to 45°C (32 to 113°F)
Storage -40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Point-to-Multipoint Transmission
View products
OCP Protection Scheme
View products
Three-site Transmission (TFF Solution)
View products
10G Service Interconnect Relay Amplification
View products
Data Center Disaster Recovery
View products

Features

High Integration Saves Space
The D7000 series supports multiple photonic racks and electrical cross-connect sub racks to be installed in one chassis at the same time to meet the needs of multiple scenarios.
8 Units Plug-in Modules
Matching of Optical & Electrical-Layer
Up to 3.2 Tbps
Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Specifications

D7000-CH2U, 8 Slots 2U Unloaded Chassis, Support Single-wavelength 200G/400G, Up to 3.2Tbps Capacity, Redundant DC PSUs, Support AmpCon-T/WebGUI Network Management

This 8-slot 2U chassis measures 19 inches in width, featuring optical-electrical integration and a maximum load capacity of 1000W. It supports 1+1 redundant DC power supplies and allows for main control backup (defaulting to one single main control). It also provides up to 3.2 Tbs of capacity in two rack units.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.


Note: The chassis comes with 1x interface module, 1x main control module, 3x cooling fans, 2x DC power supplies and 8x port fillers.

Specifications
Slot Count
8-slot
Enclosure Type
Rack Mountable
Power Supply
2 (1+1 Redundancy), -36~-72 V
Management Interface
1x CON RJ45
1x ETH RJ45
2x NM1/NM2 RJ45
Maximun Capacity
Up to 3.2 Tbps
Management
AmpCon-T/WebGUI/CLI
Supported Service Types
400GE 100GE OTU4 10G WAN/LAN OTU2 OTU2E STM-64 FC800 FC1000 FC1600 FC3200
Network Typology
Point-to-point, Ring
Line rate
200/400G
Maximum Wavelength Number
96
Relative Humidity
5%-90% (Non-condensing)
Power Consumption
Max. 1000W
Hot-swappable Fans
3, Front-to-Back
Weight
15.65kg
Dimensions (HxWxD)
3.46"x17.32"x18.90" (88x440x480mm)
Temperature
Operating 0 to 45°C (32 to 113°F)
Storage -40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Point-to-Multipoint Transmission
View products
OCP Protection Scheme
View products
Three-site Transmission (TFF Solution)
View products
10G Service Interconnect Relay Amplification
View products
Data Center Disaster Recovery
View products
Features
High Integration Saves Space
The D7000 series supports multiple photonic racks and electrical cross-connect sub racks to be installed in one chassis at the same time to meet the needs of multiple scenarios.
8 Units Plug-in Modules
Matching of Optical & Electrical-Layer
Up to 3.2 Tbps
Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers

Customer Reviews

Resources

3.209,43 € (Incl. VAT)

Pre-order