The next-generation firewall features high security performance, expansion as needed, complete advanced threat detection and prevention, and smart and automated policy operation. This future-ready NGFW series is based on a brand new hardware architecture that offers industry-leading application layer performance to meet real-world network security needs.
Click to open expanded view
NSG-2230 Next-Generation Firewall, 8 x 1Gb Rj45, with 1 Year License Default, License Renewal and Subscription Service Options Available
NSG-2230 Next-Generation Firewall, 8 x 1Gb Rj45, with 1 Year License Default, License Renewal and Subscription Service Options Available
Product Spotlights
Support the update and use of IPS, AV, URL filtering, Qos and TI through license and subscription services
Deep packet inspection
SSL Decryption
Application identification and control
Anti-DoS/DDoS, including SYN Flood, DNS Query Flood defense
Botnet server IP blocking with global IP reputation database
Protocol anomaly detection, abnormal protocol attack defense
Intelligent bi-directional link load balancing
IPSec VPN, SSL VPN, L2TP VPN, PnPVPN
File protocol identification, including HTTP, FTP, SMTP and POP3
Content filtering for HTTP-GET, HTTP-POST, FTP and SMTP protocols
IM identification and network behavior audit
Redundant heartbeat interfaces
Active/Active and Active/Passive
Easy of management
Connectivity Solutions
Features
With advanced IPS, URL filtering, antivirus to provide L2-L7 layer network security protection.
Support DPI, accurately identify and control thousands of network applications.
Port | 8 × 1Gb Rj45 | 8 × 1Gb Rj45, 8 × 1Gb SFP, 2 × 10Gb SFP+ | 16 × 1Gb Rj45, 8 × 1Gb SFP, 2 × 10Gb SFP+ | 5 x 1Gb Rj45, 4 x 1Gb Combo | 6 x 1Gb Rj45, 4 x 1Gb SFP |
Firewall Throughput | 5 Gbps | 10 Gbps | 20 Gbps | 2.5 Gbps | 6 Gbps |
IPSec VPN Throughput | 2.7 Gbps | 5 Gbps | 6 Gbps | 1 Gbps | 3 Gbps |
AV Throughput | 2.0 Gbps | 4.2 Gbps | 5.0 Gbps | 700 Mbps | 1.2 Gbps |
IPS Throughput | 3.7 Gbps | 5 Gbps | 10 Gbps | 1 Gbps | 1.8 Gbps |
NGFW Throughput | 1.7 Gbps | 3 Gbps | 5.5 Gbps | 650 Mbps | 1 Gbps |
Threat Protection Throughput | 800 Mbps | 2 Gbps | 3 Gbps | 500 Mbps | 800 Mbps |
New Sessions/sec | 48,000 | 130,000 | 140,000 | 50,000 | 80,000 |
Maximum Concurrent Sessions | 300,000 | 1.5 Million | 3 Million | 1 Million | 2 Million |
SSL VPN Users (Default/Max) | 8/128 | 6,000 | 10,000 | 8/1,000 | 8/2,000 |
Available Slots for Extension Modules | N/A | N/A | N/A | N/A | 2 x 1Gb Rj45neric Slot |
NSG-2230 Next-Generation Firewall, 8 x 1Gb Rj45, with 1 Year License Default, License Renewal and Subscription Service Options Available
The next-generation firewall features high security performance, expansion as needed, complete advanced threat detection and prevention, and smart and automated policy operation. This future-ready NGFW series is based on a brand new hardware architecture that offers industry-leading application layer performance to meet real-world network security needs.
Product Spotlights
Support the update and use of IPS, AV, URL filtering, Qos and TI through license and subscription services
Deep packet inspection
SSL Decryption
Application identification and control
Anti-DoS/DDoS, including SYN Flood, DNS Query Flood defense
Botnet server IP blocking with global IP reputation database
Protocol anomaly detection, abnormal protocol attack defense
Intelligent bi-directional link load balancing
IPSec VPN, SSL VPN, L2TP VPN, PnPVPN
File protocol identification, including HTTP, FTP, SMTP and POP3
Content filtering for HTTP-GET, HTTP-POST, FTP and SMTP protocols
IM identification and network behavior audit
Redundant heartbeat interfaces
Active/Active and Active/Passive
Easy of management
With advanced IPS, URL filtering, antivirus to provide L2-L7 layer network security protection.
Support DPI, accurately identify and control thousands of network applications.
Port | 8 × 1Gb Rj45 | 8 × 1Gb Rj45, 8 × 1Gb SFP, 2 × 10Gb SFP+ | 16 × 1Gb Rj45, 8 × 1Gb SFP, 2 × 10Gb SFP+ | 5 x 1Gb Rj45, 4 x 1Gb Combo | 6 x 1Gb Rj45, 4 x 1Gb SFP |
Firewall Throughput | 5 Gbps | 10 Gbps | 20 Gbps | 2.5 Gbps | 6 Gbps |
IPSec VPN Throughput | 2.7 Gbps | 5 Gbps | 6 Gbps | 1 Gbps | 3 Gbps |
AV Throughput | 2.0 Gbps | 4.2 Gbps | 5.0 Gbps | 700 Mbps | 1.2 Gbps |
IPS Throughput | 3.7 Gbps | 5 Gbps | 10 Gbps | 1 Gbps | 1.8 Gbps |
NGFW Throughput | 1.7 Gbps | 3 Gbps | 5.5 Gbps | 650 Mbps | 1 Gbps |
Threat Protection Throughput | 800 Mbps | 2 Gbps | 3 Gbps | 500 Mbps | 800 Mbps |
New Sessions/sec | 48,000 | 130,000 | 140,000 | 50,000 | 80,000 |
Maximum Concurrent Sessions | 300,000 | 1.5 Million | 3 Million | 1 Million | 2 Million |
SSL VPN Users (Default/Max) | 8/128 | 6,000 | 10,000 | 8/1,000 | 8/2,000 |
Available Slots for Extension Modules | N/A | N/A | N/A | N/A | 2 x 1Gb Rj45neric Slot |
Questions & Answers
Customer Reviews
Resources
938,91 € (Incl. VAT)