FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).
This picture is about XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DDM SC/APC SMF Optical Transceiver Module (Industrial).

XGSPON ONU Stick with MAC SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)

Hot #185594
Hot #185594

Cortina <2.1W 10G/10G SC/APC

248,71 € (Incl. VAT)
FS P/N: XGS-ONU-25-20NI
316 Sold
8 Reviews
23 Questions
88 in DE Warehouse, Get it by 24 May, 2024
58 in Global Warehouse, Get it by 31 May, 2024
30 in Transit, Get it by 13 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

9.953G-TX/9.953G-RX XGSPON ONU Stick with MAC Class N1 Transceiver Module (SMF, 1270nm-TX/1577nm-RX, 20km, SC/APC, Industrial, DDM)

The 9.953G-TX/9.953G-RX ONU Stick with MAC transceiver module is specifically designed for 10Gigabit capable passive optical network (XGS-PON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON ONU Stick with MAC module provides a symmetric 9.953 Gbps upstream and 9.953 Gbps downstream rate, reaching a link up to 20km via SC/APC connector. Integrating XGSPON MAC and standard-compliant OMCI stack provides all XGSPON functionality and a full range of FCAPS management features including supervision, monitoring, and maintenance. It is fully compliant with ITU-TG.9807.1 and SFP+ MSA. The XGSPON ONU Stick with MAC transceiver is ideal for FTTx, business services, wireless backhaul, Ethernet switches and other CPE applications.

Specifications
Part Number
XGS-ONU-25-20NI
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1270nm-TX/1577nm-RX
Data Rate
9.953G-TX/9.953G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
TX Power
4~9dBm
RX Power
-28.5~-8dBm
Receiver Overload
<-8dBm
Receiver Sensitivity
<-28.5dBm
Class
N1
Max Link Budget
29dB
Power Consumption
<2.1W
Extinction Ratio
6dB
Application
FTTH, FTTC, FTTB, XGS- PON AccessNetwork, 10G Access Networks
Protocols
ITU-T G.9807.1, SFP+ MSA,
ITU-T G.988
Operating Temperature
-40~85°C (-40~185°F)
DDM/DOM
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Form Factor
SFP+
SFP+
GPON SFP
Data Rate
10G
10G
1.25G/2.5G
Wavelength
1270nm-TX/1577nm-RX
1270nm-TX/1577nm-RX
1310nmTX/1490nmRX
MAC
yes
yes
Connector
SC/APC Simplex
SC/UPC Simplex
SC/APC Simplex
TX Power
4~9dBm
4~9dBm
0.5~5dBm
Receiver Sensitivity
<-28dBm
<-28dBm
-28dBm
Power Consumption
< 2.1W
<2W
<2W
Class
N1
N2
B+
Protocols
ITU-T G.9807.1、SFP+ MSA、ITU-T G.988
SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE
IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS
Application
XGS-PON
XGS-PON
GPON, FTTx and Wireless Backhaul
Specifications

9.953G-TX/9.953G-RX XGSPON ONU Stick with MAC Class N1 Transceiver Module (SMF, 1270nm-TX/1577nm-RX, 20km, SC/APC, Industrial, DDM)

The 9.953G-TX/9.953G-RX ONU Stick with MAC transceiver module is specifically designed for 10Gigabit capable passive optical network (XGS-PON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON ONU Stick with MAC module provides a symmetric 9.953 Gbps upstream and 9.953 Gbps downstream rate, reaching a link up to 20km via SC/APC connector. Integrating XGSPON MAC and standard-compliant OMCI stack provides all XGSPON functionality and a full range of FCAPS management features including supervision, monitoring, and maintenance. It is fully compliant with ITU-TG.9807.1 and SFP+ MSA. The XGSPON ONU Stick with MAC transceiver is ideal for FTTx, business services, wireless backhaul, Ethernet switches and other CPE applications.

Specifications
Part Number
XGS-ONU-25-20NI
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1270nm-TX/1577nm-RX
Data Rate
9.953G-TX/9.953G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
TX Power
4~9dBm
RX Power
-28.5~-8dBm
Receiver Overload
<-8dBm
Receiver Sensitivity
<-28.5dBm
Class
N1
Max Link Budget
29dB
Power Consumption
<2.1W
Extinction Ratio
6dB
Application
FTTH, FTTC, FTTB, XGS- PON AccessNetwork, 10G Access Networks
Protocols
ITU-T G.9807.1, SFP+ MSA,
ITU-T G.988
Operating Temperature
-40~85°C (-40~185°F)
DDM/DOM
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Form Factor
SFP+
SFP+
GPON SFP
Data Rate
10G
10G
1.25G/2.5G
Wavelength
1270nm-TX/1577nm-RX
1270nm-TX/1577nm-RX
1310nmTX/1490nmRX
MAC
yes
yes
Connector
SC/APC Simplex
SC/UPC Simplex
SC/APC Simplex
TX Power
4~9dBm
4~9dBm
0.5~5dBm
Receiver Sensitivity
<-28dBm
<-28dBm
-28dBm
Power Consumption
< 2.1W
<2W
<2W
Class
N1
N2
B+
Protocols
ITU-T G.9807.1、SFP+ MSA、ITU-T G.988
SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE
IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS
Application
XGS-PON
XGS-PON
GPON, FTTx and Wireless Backhaul

Questions & Answers

Customer Reviews

Resources

209,00 € (Excl. VAT)

248,71 € (Incl. VAT)

88 in DE Warehouse
58 in Global Warehouse