FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.
This picture is about FHU-BPS-2U.

2U 19" Rack Blanking Panel

Hot #168824
Hot #168824

SPCCEIA 19" Racks/Cabinets

17,85 € (Incl. VAT)
FS P/N: FHU-BPS-2U
1.1K Sold
18 Reviews
2 Questions
37 in Global Warehouse, Get it by 28 Jun, 2024
108 in Transit, Get it by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
30-Day Returns

2U 19" Blanking Panel

The 19'' blanking panel can fill 2U rack space, create a clean and professional look by covering empty rack space and visible cables. It was designed to fill unused spaces while maintaining proper airflow and keeping dust out of standard 19'' cabinets. This reduces operating costs, improves performance and provides longer lifespans for your equipment.

Specifications
Material
SPCC
Dimensions (HxW)
3.46"x19" (88x482.6mm)
Weight
1.10lbs (0.5kg)
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Professional Look and Material Selection

The blanking panel is constructed from cold-rolled steel in a durable black powder-coat, can fill up to 2U of rack space. Proper size facilitates easier and faster installation.

Folded sides to make the whole panel strong and rigid

Metal panels ensure superior thermal insulation performance

12mm thickness is sealing the open space better

Rack Blanking Panels - To Fill or Not to Fill?

Blanking panels offer a low-cost method for preserving the integrity of your rack and data center cooling implementation. They are must-have for data centers with a hot/cold aisle orientation.

Thermal Considerations for Data Center

Energy intensive IT equipment needs good isolation of “cold” inlet and “hot” discharge. The panels help to improve airflow to the installed equipment and separate the hot aisle from the cold aisle.

Questions & Answers
Ask a question
All (2)Application (1)Installation (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
12
6
0
0
0

V***a

Spain

June 03, 2019
4.0
Did exactly what I needed. Well made and very suitable for my application.
Verified Purchase
Helpful 1
Comment 0

D***a

United Kingdom

May 15, 2019
5.0
I am surprised at the high quality really! The construction is solid and very sturdy. I would come here again if I need more.
Verified Purchase
Helpful 1
Comment 0

Y***a

Nicaragua

May 06, 2019
5.0
Product arrived quickly and in good condition. Seems solidly built, nice paint job. In practice, the cover does its job quite well. Give it a try!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed