FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAPM6.
03:03
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.
This picture is about FHD-FAPM6.

FHD 6-Port Multimedia Copper/Fiber Modular Panel with 6 x Plastic Clips

#143239
#143239

For Couplers/Jacks/Adapters/Keystone Jacks

20,23 € (Incl. VAT)
FS P/N: FHD-FAPM6
8.8K Sold
345 Reviews
2 Questions
326 in DE Warehouse, Get it by 19 Jun, 2024
262 in Global Warehouse, Get it by 01 Jul, 2024
96 in Transit, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD Multimedia Copper/Fiber Modular Panel

FHD (FS High Density) multimedia copper/fiber modular panel accepts copper couplers/jacks and fiber adapters/keystone jacks. And with its standardized dimensions, it is suitable for easy snap-in mounting of Cat5e/Cat6/Cat6a copper inline couplers or keystone jacks, and fiber optic adapters or keystone jacks. Compatible with FHD series fiber enclosures, it offers integrated cable management features, reduces required rack space and provides future proofing in system design.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
6
Insert Style
Inline Coupler or Keystone Jack (UTP), Adapters (Without Flange) or Keystone Jack
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
Material of Plate
Steel, Powder-coated Black
Flammability Rate
UL 94V-0
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Modular Design to Simplify Your Cabling System

Upgraded Structure

Double-layer square holes for improved installation stability

Clear Numbering Labels

Visible port identification helps to follow array connection

Plastic Clips Accessories

Designed to insert LC/SC/MTP®/MDC adapters for different needs

Adapter Type
Keystone (UTP), LC/SC/MTP®/MDC Adapter (Unloaded)
LC Duplex
SC Duplex
US Conec's MTP®
MDC Duplex
Fiber Count
24 Fibers
12 Fibers
96 Fibers (MTP®-8)
144 Fibers (MTP®-12)
288 Fibers (MTP®-24)
48 Fibers
Number of Ports
6
12
6
12
12
Fiber Mode
Copper: Cat5e/Cat6/Cat6a Fiber:OS2/OM3/OM4
OS2
OS2
OS2/OM3/OM4
OS2
Polish Type
UPC
UPC
UPC
Adapter Color
Select Adapters
Blue
Blue
Black
Blue
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Opposed
Aligned
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
321
23
1
0
0

H***t

United States

April 12, 2024
5.0
This product is so helpful. It's great mounted on the enclosures or stand-alone for testing and making a clean setup. Also, very affordable and works with LC UPC and LC APC (although the color-coding would be wrong for APC).
Verified Purchase
Helpful 0
Comment 0

E***r

United States

June 06, 2023
5.0
Great product for pairing with the 4 slot 1U chassis. We incorporated 18 ports of CAT6 in with a 24 Count fiber in the other slot.
Verified Purchase
Helpful 0
Comment 0

A***e

United Kingdom

March 28, 2023
5.0
Work in progress... Ciao! And I renew my thanks for your dedication and professionalism
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed