FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.

0.5m (2ft) NVIDIA InfiniBand MCP4Y10-N00A Compatible 800G NDR OSFP Finned Top Passive Direct Attach Copper Twinax Cable for QM9790/9700 Switches

#204993
#204993

IB 800G NDR DAC ≤0.1W 34.5mm 30AWG Twinax

US$129.00
FS P/N: OSFP-800G-PC005
Import Fees Included
FS P/N: OSFP-800G-PC005
116 Sold
4 Reviews
5 Questions
Pre-order, Ship by 03 Jul, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

NVIDIA InfiniBand MCP4Y10-N00A Compatible 800G OSFP DAC Twinax Cable (0.5-meter, Passive, OSFP to OSFP, 30AWG)

The NVIDIA InfiniBand MCP4Y10-N00A is an 2x400Gb/s twin-port OSFP to 2x400Gb/s twin-port OSFP Direct Attached Copper cable. Using the Octal Small Form factor Plug (OSFP) and contains eight high-speed electrical copper pairs, each operating at data rates of up to 100Gb/s. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.

Specifications
NVIDIA InfiniBand Compatible
MCP4Y10-N00A
Vendor Name
FS
Form Factor
OSFP to OSFP
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Minimum Bend Radius
34.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

NVIDIA InfiniBand MCP4Y10-N00A Compatible 800G OSFP DAC Twinax Cable (0.5-meter, Passive, OSFP to OSFP, 30AWG)

The NVIDIA InfiniBand MCP4Y10-N00A is an 2x400Gb/s twin-port OSFP to 2x400Gb/s twin-port OSFP Direct Attached Copper cable. Using the Octal Small Form factor Plug (OSFP) and contains eight high-speed electrical copper pairs, each operating at data rates of up to 100Gb/s. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.

Specifications
NVIDIA InfiniBand Compatible
MCP4Y10-N00A
Vendor Name
FS
Form Factor
OSFP to OSFP
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Minimum Bend Radius
34.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

US$129.00

Pre-order