FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79

Why FS InfiniBand Products

FS InfiniBand cables and transceivers meet the original Mellanox/NVIDIA technical requirements, which are designed to maximize the performance of HPC networks requiring high-bandwidth, low-latency, highly reliable connections.

Measured Data on NVIDIA/Mellanox Devices

With the high performance, FS InfiniBand optics and cables can be perfectly adapted to NVIDIA/Mellanox switches and NIC products, providing optimal transmission efficiency in supercomputers and hyper scale systems with stringent requirements.

Low Latency

Low Latency

Low BER

Low BER

High Bandwidth

High Bandwidth

Low Latency

Low Latency

Low BER

Low BER

High Bandwidth

High Bandwidth

Compatibility Test

With NVIDIA/Mellanox InfiniBand NDR/HDR/EDR switches and NICs, FS Test Center recreates the original environment completely and tests each part to ensure compatibility.

NVIDIA Quantum-2 QM9700 Series

NVIDIA Quantum-2 QM9700 Series

MQM9700-NS2F

MQM9790-NS2F

NVIDIA Quantum QM8700 Series

NVIDIA Quantum QM8700 Series

MQM8700-HS2F

MQM8790-HS2F

NVIDIA Switch-IB 2 SB7800 Series

NVIDIA Switch-IB 2 SB7800 Series

MSB7800-ES2F

MSB7890-ES2F

NVIDIA ConnectX Adapters

NVIDIA ConnectX Adapters

MCX75510AAS-NEAT

MCX653106A-ECAT-SP

NVIDIA Quantum-2 QM9700 Series

NVIDIA Quantum-2 QM9700 Series

MQM9700-NS2F

MQM9790-NS2F

NVIDIA Quantum QM8700 Series

NVIDIA Quantum QM8700 Series

MQM8700-HS2F

MQM8790-HS2F

NVIDIA Switch-IB 2 SB7800 Series

NVIDIA Switch-IB 2 SB7800 Series

MSB7800-ES2F

MSB7890-ES2F

NVIDIA ConnectX Adapters

NVIDIA ConnectX Adapters

MCX75510AAS-NEAT

MCX653106A-ECAT-SP

Recommended Products

OSFP-SR8-800G

  • Qualified for InfiniBand NDR End-to-end Systems

  • Built-in Broadcom 7nm DSP Chip, Max. Power Consumption 15W

  • Finned-Top OSFP Used in Quantum-2 Air-Cooled Switches

  • Support 800G-to-800G Switch-to-Switch or 800G-to-Two 400G ConnectX-7 Links

OSFP-SR4-400G-FL

  • Qualified for InfiniBand NDR End-to-End Systems

  • Built-in 5nm DSP, Max. Power Consumption 9W

  • Flat-top OSFP for ConnectX-7 Adapter

  • Support 800G-to-Two 400G Links for Switch-to-Adapter

QSFP-FR4-200G

  • Qualified for InfiniBand HDR End-to-End Systems

  • Max. Power Consumption 6.5W

  • Support 200G-to-200G Links for Switch-to-Switch

  • 4x 50G-PAM4 Electrical to 4x 50G-PAM4 Optical Multiplexed

QSFP-SR4-100G

  • Qualified for InfiniBand EDR End-to-End Systems

  • Built-in Macom Chip, and Max. Power Consumption 2.5W

  • Support 100G-to-100G for Switch-to-Switch or Switch-to-Adapter

  • 4x 25G-NRZ Electrical to 4x 25G-NRZ Optical Parallel

QSFP-SR4-40G

  • Qualified for InfiniBand FDR10 End-to-End Systems

  • Built-in Macom Chip, and Max. Power Consumption 1.5W

  • Support 40G-to-40G for Switch-to-Switch or Switch-to-Adapter

  • 4x 10G-NRZ Electrical to 4x 10G-NRZ Optical Parallel

OSFP-800G-PC005

  • Qualified for InfiniBand NDR End-to-end Systems

  • Lowest-latency, Low Insertion Loss, Low Crosstalk, High-speed Interconnect

  • 8x 100G-PAM4 to 8x 100G-PAM4

  • 100% Verified by the Original, Perfectly Compatible with NVIDIA QM9700/9790 Devices

OSFP-400G-2QPC01

  • Qualified for InfiniBand NDR End-to-end Systems

  • Lowest-latency, Low Insertion Loss, Low Crosstalk, High-speed Interconnect

  • 2x 4x50G-PAM4 to Dual 4x50G-PAM4

  • 100% Verified by the Original, Perfectly Compatible with NVIDIA QM9700/9790 Devices

OSFP-400G-2QAO30

  • Qualified for InfiniBand NDR End-to-end Systems

  • Lowest-latency, Low Insertion Loss, Low Crosstalk, High-speed Interconnect

  • 2x 4x50G-PAM4 to Dual 4x50G-PAM4

  • 100% Verified by the Original, Perfectly Compatible with NVIDIA QM9700/9790 Devices