The camera is ideal for a host of diverse applications with wide dynamic range, 98ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. Smart motion detection also offers Intrusion detection or person and vehicle detection, etc. to help keep motion notifications to only the most important events. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
Click to open expanded view
IPC301-8M-D, 8MP Dome PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.8mm Fixed Lens
#195440
#195440
US$149.00
FS P/N: IPC301-8M-DFS P/N: IPC301-8M-D
26 Sold
0 Review
1 Question
16 in U.S. Warehouse, Get it by 06 Jun, 2024
548 in Global Warehouse, Get it by 14 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange
IPC301-8M-D, 8MP Dome PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 & IK10 Rating
Specifications
Image Sensor
1/2.7", 8.0 megapixel, progressive scan, CMOS
Minimum Illumination
Colour: 0.0025 lux (F1.6, AGC ON)
0 lux with IR
Frame Rate
8MP (3840*2160), Max 20fps;
5MP (3072*1728), Max 30fps;
4MP (2560*1440), Max30fps;
1080P (1920*1080), Max 30fps
5MP (3072*1728), Max 30fps;
4MP (2560*1440), Max30fps;
1080P (1920*1080), Max 30fps
Lens
2.8mm@F1.6
Field of View
112.4° (H); 60.1° (V); 146.1° (D)
IR Range
Up to 98ft (30m)
Built-in Mic
Support
Built-in Speaker
N/A
Alarm
1 in/1 out
Audio
1 in/1 out
Video Compression
Ultra H.265, H.265, H.264, MJPEG
WDR
120dB
Edge Storage
Micro SD, up to 256GB
IP&IK Rating
IP67, IK10
Power
DC 12V±25%, PoE (IEEE 802.3af)
Power Consumption
Max 6.0W
Working Environment
-30°C ~ 60°C (-22°F ~ 140°F)
Storage Humidity
≤95% RH (non-condensing)
NDAA
NDAA
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Protection 24/7
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful IR night vision can provide a vision range of up to 131ft in the dark.
Flawless Video in 8MP HD
Don't miss a moment with our 8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light,
it can minimize shadowing effects and renders images true to life.
it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Smart Intrusion Prevention and Ultra Motion Detection
They are focusing on pedestrians, vehicles and non-motor vehicles, and they will greatly reduce the false alarm.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
Smart Intrusion Prevention
Ultra Motion Detection
Built to Last
Pro-Grade metal housings protect against weather and vandalism, extending the life-cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Water Rating
IP67
Vandal Resistant
IK10
Max Resolution | 8MP | 2MP | 5MP | 5MP |
Sensor | 1/2.7 | 1/2.8 | 1/2.7 | 1/3 |
Focal Length | 2.8mm | 2.8mm | 4.0mm | 2.8mm |
Field of View | 112.4° (H) 60.1° (V) 146.1° (D) | 106.7° (H) 57.1°(V) 115.7°(D) | 78.7°(H) 44.9°(V) 89.2° (D) | 89.1°(H) 47.3°(V) 94.3°(D) |
IR Range | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | DWDR | 120dB | DWDR |
Built-in Mic | — | — | — | |
Built-in Speaker | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | ||
Ultra Motion Detection | — | — |
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed