FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.
This picture is about IPC301-5M-D.

IPC301-5M-D, 5MP Dome PoE Network Camera with 98ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating, 4.0mm Fixed Lens

#195439
#195439

Smart IR Smart Intrusion Prevention

US$119.00
FS P/N: IPC301-5M-D
FS P/N: IPC301-5M-D
262 Sold
4 Reviews
2 Questions
16 in U.S. Warehouse, Get it by 05 Jun, 2024
152 in Global Warehouse, Get it by 10 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

IPC301-5M-D, 5MP Dome PoE Network Camera with 98ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating

The FS 5MP Dome Network Camera is ideal for a host of diverse applications. The camera has true wide dynamic range, and IR illumination to allow the camera to operate in any lighting condition.The camera is rated to IP67&IK10 allowing the camera to deliver high-quality and reliable video in the harshest environments. The camera also features people counting, person and vehicle detection and perimeter protection etc. to help keep motion notifications to only the most important events.

Specifications
Image Sensor
1/2.7", 5.0 megapixel, progressive scan, CMOS
Minimum Illumination
Colour:0.002 lux (F1.6, AGC ON) 0 lux with IR
Frame Rate
5MP (2880*1620), Max 25fps;
4MP (2560*1440), Max 25fps;
3MP (2304*1296), Max 25fps;
1080P (1920*1080), Max 30fps
Lens
4.0mm@F1.6
Field of View
78.7°(H); 44.9°(V); 89.2° (D)
IR Range
Up to 98ft (30m)
Built-in Mic
N/A
Built-in Speaker
N/A
Alarm
1 in/1 out
Audio
1 in/1 out
Video Compression
Ultra H.265, H.265, H.264, MJPEG
WDR
120dB
Edge Storage
Micro SD, up to 256GB
IP&IK Rating
IP67, IK10
Power
DC 12V±25%, PoE (IEEE 802.3af)
Power Consumption
Max 4.5W
Working Environment
-30°C ~ 60°C (-22°F ~ 140°F)
Storage Humidity
≤95% RH (non-condensing)
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
NDAA
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

5MP Superb Image Quality

The 5MP PoE IP camera captures crystal clear videos with fine details, and can maintain ultra-high color image quality in low illumination environments. When night falls, featuring up to 98ft smart infrared night vision in total darkness.

True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light,
it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Smart Intrusion Prevention and Ultra Motion Detection
They are focusing on pedestrians, vehicles and non-motor vehicles, and they will greatly reduce the false alarm.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
Smart Intrusion Prevention
Ultra Motion Detection
Waterproof Performance for Indoor and Outdoor Excellence

The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.

Easier Installation with Power over Ethernet

Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, making installation a lot simpler.

Max Resolution
5MP
2MP
8MP
5MP
Sensor
1/2.7
1/2.8
1/2.7
1/3
Focal Length
4.0mm
2.8mm
2.8mm
2.8mm
Field of View
78.7°(H)
44.9°(V)
89.2° (D)
106.7° (H)
57.1°(V)
115.7°(D)
112.4° (H)
60.1° (V)
146.1° (D)
89.1°(H)
47.3°(V)
94.3°(D)
IR Range
Up to 98ft (30m)
Up to 98ft (30m)
Up to 98ft (30m)
Up to 98ft (30m)
WDR
120dB
DWDR
120dB
DWDR
Built-in Mic
yes
Built-in Speaker
IP&IK Rating
IP67, IK10
IP67, IK10
IP67, IK10
IP67, IK10
Smart Intrusion Prevention
yes
yes
Ultra Motion Detection
yes
yes
Questions & Answers
Ask a question
All (2)Application (1)
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

E***n

United States

December 04, 2023
5.0
I love these cameras! I have installed over 30 of these for businesses, inside and outside. Have been installing these for over a year now. No issues so far.
Verified Purchase
Helpful 0
Comment 0

L***r

United States

October 24, 2023
5.0
Overall, I'm really impress with this camera and the useful and functional features that packed into it. The image quality is amazing for a 5MP cam. This must be attributed to the quality of the sensor and lens.
If you are in the market for a high quality security camera and not breaking the bank, this one is for you!
Verified Purchase
Helpful 0
Comment 0

P***n

United States

September 25, 2023
5.0
Crystal clear image, Great Night Vision,Easy installation.I ordered one to replace an existing camera and was super pleased with the quality and the night vision quality! It is way better than my previous cameras so much so I have ordered 2 more and plan to eventually replace all my cameras with them....
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed