FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FS-WMCV-12U.
00:55
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.

Customized 12U GV600-Series 19" 4-Rails Wall Mount Cabinet with Vented Front Door, Hinged Back

#189525
#189525

SPCC Adjustable Depth

US$379.00
FS P/N: FS-WMCV-12U
Import Fees Included
FS P/N: FS-WMCV-12U
0 Sold
0 Review
0 Question
Additional Function:
Without Casters
2 in U.S. Warehouse, Get it by May 6, 2024
14 in Global Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to New York, 10010
US$870.00 via DHL Express Worldwide
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized Hinged Wall Mount Cabinet

Hinged wall mount cabinet shall be constructed from heavy-duty steel and capable of managing 12 rack units of active and passive equipment. It is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way.

Specifications
Rack Capacity
12U
Dimensions (HxWxD)
25"x23.6"x25.6" (637x600x650mm)
Available Min Depth
3'' (76mm)
Available Max Depth
19.3'' (489mm)
Factory Preset Rack Depth
13.46'' (342mm)
Weight Capacity - Stationary
198.4lbs (90kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Material
SPCC
Color
Black
Grounding Wire
Front and Back Door Frames
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Feature-rich Wall Mount Cabinet

Vent allows generous airflow that keeps equipment cool.

Convenient top and bottom ports allow easy cable routing.

Mounting holes and numbered rack make equipment installation easy.

Wall-mounting holes spaced 16 in. apart for standard wall stud placement.

Grounded to the cabinet frame and protect people and devices.

Locks securely to help prevent damage, tampering or theft.

Accessories List

L Type Mounting Bracket x2

Expansion Screw x4

M6 Screw, Nut and Cup Washer x20

Key x2

Fork Wrench x1

Phillips-head Screwdriver x1

Installation Instruction x1

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized Hinged Wall Mount Cabinet

Hinged wall mount cabinet shall be constructed from heavy-duty steel and capable of managing 12 rack units of active and passive equipment. It is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way.

Specifications
Rack Capacity
12U
Dimensions (HxWxD)
25"x23.6"x25.6" (637x600x650mm)
Available Min Depth
3'' (76mm)
Available Max Depth
19.3'' (489mm)
Factory Preset Rack Depth
13.46'' (342mm)
Weight Capacity - Stationary
198.4lbs (90kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Material
SPCC
Color
Black
Grounding Wire
Front and Back Door Frames
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Feature-rich Wall Mount Cabinet

Vent allows generous airflow that keeps equipment cool.

Convenient top and bottom ports allow easy cable routing.

Mounting holes and numbered rack make equipment installation easy.

Wall-mounting holes spaced 16 in. apart for standard wall stud placement.

Grounded to the cabinet frame and protect people and devices.

Locks securely to help prevent damage, tampering or theft.

Accessories List

L Type Mounting Bracket x2

Expansion Screw x4

M6 Screw, Nut and Cup Washer x20

Key x2

Fork Wrench x1

Phillips-head Screwdriver x1

Installation Instruction x1

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

US$379.00

2 in U.S. Warehouse
14 in Global Warehouse