FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.
This picture is about FOLS-103.

FOLS-103 Handheld Fiber Optical Light Source (1310/1550nm) with 2.5mm FC/SC/ST Connector

#17935
#17935
US$240.00 US$260.00
FS P/N: FOLS-103
FS P/N: FOLS-103
502 Sold
1 Review
2 Questions
1 in U.S. Warehouse, Get it by May 9, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FOLS-103 Fiber Optical Light Source

FOLS-103 handheld adjustable light source is newly designed fiber optic tester, which aims at fiber network installation, fiber network engineering acceptance and fiber network maintenance. Combined usage with FOPM-108 handheld optical power meter, it offers a quick and accurate testing solution on SM fibers. Also the FOLS-103 features good appearance, good touch feeling and considerate humanity design.

Specifications
Wavelengths
1310/1550nm
Applicable Fiber
SMF
Laser Type
FP-LD (others specify on requests)
Output Power
-5±0.3dBm*
Adjustable Step Size
<0.5dBm (adjustable between -5~-12 dBm)
Stability (30min, 20°C)
0.05dB
Modulation Frequencies
CW / 270Hz / 330Hz/ 1KHz / 2KHz
Optical Connector
2.5mm FC/SC/ST
Alkaline Battery
3xAA 1.5V Batteries
Power Supply Adaptor
8.4V
Operating Temperature
-10~+60°C
Storage Temperature
-25~+70°C
Dimensions
175x90x44.5mm
Weight
255g
Please Note:* The maximum value can be adjusted to -5dBm, but the actual value should be in the range of -5±0.3dBm.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Handheld Optical Light Source

High stability and adjustable output power with stable output wavelength

Support 1 to 4 output wavelengths to meet specific requirement

270Hz, 330Hz, 1KHz, 2KHz modulation output at 1310/1550nm wavelengths

High Stability

Stable multi-wavelength and single mode laser output.

USB Communication Port

Collacated with a computer and transfer datas via this interface.

Shatter-Resistant Sleeve

Protect the light source from falling, shocking and wearing.

Comfortable and Clear LCD Display

Backlight LCD display supports operation at the night.
Taking just several seconds to complete all loss or power measurements and easy to interpret test results with minimal navigation.

Equipped with 2.5mm+FC+SC+ST Adapters

Directly connected with FC, SC, ST type connectors.
If you need to connect with LC port, you can realize the connection with the help of a FC male to LC female fiber adapter.

On the Importance of Real Test

Readily carried with compact size and light weight.
Supporting the use of FOPM-108 optical power meter.
Widely used in telecom and CATV maintenance, fiber optic lab testing and other Fiber optic measurements.

Specifications

FOLS-103 Fiber Optical Light Source

FOLS-103 handheld adjustable light source is newly designed fiber optic tester, which aims at fiber network installation, fiber network engineering acceptance and fiber network maintenance. Combined usage with FOPM-108 handheld optical power meter, it offers a quick and accurate testing solution on SM fibers. Also the FOLS-103 features good appearance, good touch feeling and considerate humanity design.

Specifications
Wavelengths
1310/1550nm
Applicable Fiber
SMF
Laser Type
FP-LD (others specify on requests)
Output Power
-5±0.3dBm*
Adjustable Step Size
<0.5dBm (adjustable between -5~-12 dBm)
Stability (30min, 20°C)
0.05dB
Modulation Frequencies
CW / 270Hz / 330Hz/ 1KHz / 2KHz
Optical Connector
2.5mm FC/SC/ST
Alkaline Battery
3xAA 1.5V Batteries
Power Supply Adaptor
8.4V
Operating Temperature
-10~+60°C
Storage Temperature
-25~+70°C
Dimensions
175x90x44.5mm
Weight
255g
Please Note:* The maximum value can be adjusted to -5dBm, but the actual value should be in the range of -5±0.3dBm.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Handheld Optical Light Source

High stability and adjustable output power with stable output wavelength

Support 1 to 4 output wavelengths to meet specific requirement

270Hz, 330Hz, 1KHz, 2KHz modulation output at 1310/1550nm wavelengths

High Stability

Stable multi-wavelength and single mode laser output.

USB Communication Port

Collacated with a computer and transfer datas via this interface.

Shatter-Resistant Sleeve

Protect the light source from falling, shocking and wearing.

Comfortable and Clear LCD Display

Backlight LCD display supports operation at the night.
Taking just several seconds to complete all loss or power measurements and easy to interpret test results with minimal navigation.

Equipped with 2.5mm+FC+SC+ST Adapters

Directly connected with FC, SC, ST type connectors.
If you need to connect with LC port, you can realize the connection with the help of a FC male to LC female fiber adapter.

On the Importance of Real Test

Readily carried with compact size and light weight.
Supporting the use of FOPM-108 optical power meter.
Widely used in telecom and CATV maintenance, fiber optic lab testing and other Fiber optic measurements.

Questions & Answers

Customer Reviews

Resources

US$240.00

1 in U.S. Warehouse