FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about .
This picture is about .
This picture is about .
This picture is about 176667配件图.
This picture is about 176667背面图.
This picture is about .
This picture is about .
This picture is about .
This picture is about 176667配件图.
This picture is about 176667背面图.

NVR102-16C, 16-Channel Network Video Recorder, Record 16CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 2x8TB Hard Drive(Not Included)

#176667
#176667

4K 1U 8TB

US$149.00
FS P/N: NVR102-16C
FS P/N: NVR102-16C
13 Sold
2 Reviews
6 Questions
8 in U.S. Warehouse, Get it by 30 May, 2024
79 in Global Warehouse, Get it by 03 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVR102-16C, 16-Channel Network Video Recorder, Record 16CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 2x8TB Hard Drive(Not Included)

The network video recorder (NVR) can record videos from up to 16 cameras, and the storage can be expanded to 16TB in total . A variety of monitoring methods, including a web browser, monitoring sotware and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications.

Specifications
IP Video Input
16-ch
Decoding Format
H.265, H.264, MJPEG
HDMI Output
4K (3840x2160) @ 30fps, 1920x1080 @ 60fps, 1920x1080 @ 50fps, 1600x1200 @ 60fps, 1280x1024 @ 60fps, 1280x720 @ 60fps, 1024x768 @ 60fps
VGA Output
1920x1080p@60fps, 1920x1080p@50fps, 1280x1024@60fps, 1280x720@60fps, 1024x768@60fps
Audio Input
1-ch, RCA
Audio Output
1-ch, RCA
Incoming Bandwidth
160Mbps
Decoding Capability
2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 16x 720p@30fps
Outgoing Bandwidth
64Mbps
LiveView/Playback Resolution
8MP/6MP/5MP/4MP/3MP/1080p/960p/720p/D1/2CIF/CIF
SATA
2x SATA Interfaces
Capacity
Up to 8TB for Each Disk
Network Interface
2 RJ-45 10M/100M/1000M self-adaptive Ethernet Interface
USB Interface
Rear Panel: 1 x USB2.0, 1x USB3.0
Front Panel: 1x USB2.0
Power Consumption
≤ 15W (Without HDD)
Working Environment
-10 to 55°C (14 to 131°F)
Power Supply
12V DC
Dimensions (HxWxD)
(2.1''x 15"x 12.4")53x 380x 315mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Efficient Playback and Smart Search
Videos from up to 16 cameras can be replayed at the same time, greatly increasing the speed of reviewing footage. Smart search function enables you to find the target footage quickly.
Normal
All the recorded footage can be seen here.
Smart
Footage of smart behavior can be seen here, such as cross line/intrusion/enter area/leave area detections and so on.
Event
Specific type of event can be seen here, such as motion/audio detection, and tampering.
24/7 Continuous Recording

With up to 16TB HDD capacity, NVR can provide security for every hour and every day. Adopting advanced H.265 format, it offers longer storage days than H.264.

Guard Your Security Anytime and Anywhere

The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.

IP Video Input
8-ch
9-ch
16-ch
Decoding Capability
1x 4K@30fps, 4x 5MP@25fps, 4x 4MP@25fps, 4x 3MP@25fps, 4x 1080p@30fps, 8x 720p@30fps
2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 9x 1080p@25fps
2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 16x 720p@30fps
Incoming Bandwidth
64Mbps
160Mbps
160Mbps
Outgoing Bandwidth
48Mbps
64Mbps
64Mbps
Hard Drive
No HDD
No HDD
No HDD
Maximum Storage
Up to 8TB for Each Disk
Up to 16TB HDD Capacity
Up to 16TB HDD Capacity
24/7 Continuous Recording
yesyesyes
Remote Viewing and Control
yesyesyes
Video Playback & Backup
yesyesyes
Plug & Play (PoE)
VCA Search
Face Search, Behavior Search
Behavior Search
Behavior Search
Specifications

NVR102-16C, 16-Channel Network Video Recorder, Record 16CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 2x8TB Hard Drive(Not Included)

The network video recorder (NVR) can record videos from up to 16 cameras, and the storage can be expanded to 16TB in total . A variety of monitoring methods, including a web browser, monitoring sotware and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications.

Specifications
IP Video Input
16-ch
Decoding Format
H.265, H.264, MJPEG
HDMI Output
4K (3840x2160) @ 30fps, 1920x1080 @ 60fps, 1920x1080 @ 50fps, 1600x1200 @ 60fps, 1280x1024 @ 60fps, 1280x720 @ 60fps, 1024x768 @ 60fps
VGA Output
1920x1080p@60fps, 1920x1080p@50fps, 1280x1024@60fps, 1280x720@60fps, 1024x768@60fps
Audio Input
1-ch, RCA
Audio Output
1-ch, RCA
Incoming Bandwidth
160Mbps
Decoding Capability
2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 16x 720p@30fps
Outgoing Bandwidth
64Mbps
LiveView/Playback Resolution
8MP/6MP/5MP/4MP/3MP/1080p/960p/720p/D1/2CIF/CIF
SATA
2x SATA Interfaces
Capacity
Up to 8TB for Each Disk
Network Interface
2 RJ-45 10M/100M/1000M self-adaptive Ethernet Interface
USB Interface
Rear Panel: 1 x USB2.0, 1x USB3.0
Front Panel: 1x USB2.0
Power Consumption
≤ 15W (Without HDD)
Working Environment
-10 to 55°C (14 to 131°F)
Power Supply
12V DC
Dimensions (HxWxD)
(2.1''x 15"x 12.4")53x 380x 315mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Efficient Playback and Smart Search
Videos from up to 16 cameras can be replayed at the same time, greatly increasing the speed of reviewing footage. Smart search function enables you to find the target footage quickly.
Normal
All the recorded footage can be seen here.
Smart
Footage of smart behavior can be seen here, such as cross line/intrusion/enter area/leave area detections and so on.
Event
Specific type of event can be seen here, such as motion/audio detection, and tampering.
24/7 Continuous Recording

With up to 16TB HDD capacity, NVR can provide security for every hour and every day. Adopting advanced H.265 format, it offers longer storage days than H.264.

Guard Your Security Anytime and Anywhere

The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.

IP Video Input
8-ch
9-ch
16-ch
Decoding Capability
1x 4K@30fps, 4x 5MP@25fps, 4x 4MP@25fps, 4x 3MP@25fps, 4x 1080p@30fps, 8x 720p@30fps
2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 9x 1080p@25fps
2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 16x 720p@30fps
Incoming Bandwidth
64Mbps
160Mbps
160Mbps
Outgoing Bandwidth
48Mbps
64Mbps
64Mbps
Hard Drive
No HDD
No HDD
No HDD
Maximum Storage
Up to 8TB for Each Disk
Up to 16TB HDD Capacity
Up to 16TB HDD Capacity
24/7 Continuous Recording
yesyesyes
Remote Viewing and Control
yesyesyes
Video Playback & Backup
yesyesyes
Plug & Play (PoE)
VCA Search
Face Search, Behavior Search
Behavior Search
Behavior Search

Questions & Answers

Customer Reviews

Resources

US$149.00

8 in U.S. Warehouse
79 in Global Warehouse