The network video recorder (NVR) can record videos from up to 9 cameras, and the storage can be expanded to 16TB in total . A variety of monitoring methods, including a web browser, monitoring sotware and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications.
Click to open expanded view
NVR102-9C, 9-Channel Network Video Recorder, Record 9CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 2x8TB Hard Drive(Not Included)
#176666
#176666
US$139.00
FS P/N: NVR102-9CFS P/N: NVR102-9C
17 Sold
2 Reviews
5 Questions
4 in U.S. Warehouse, Get it by 07 Jun, 2024
83 in Global Warehouse, Get it by 17 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange
NVR102-9C, 9-Channel Network Video Recorder, Record 9CH 4K@30fps, Live View/Playback 2CH 4K@30fps, Supports up to 2x8TB Hard Drive(Not Included)
Specifications
IP Video Input
9-ch
Decoding Format
H.265, H.264, MJPEG
HDMI Output
4K (3840x 2160)@ 30fps, 1920x 1080@ 60fps, 1920x 1080@ 50fps, 1600x 1200@ 60fps, 1280x 1024@ 60fps, 1280x 720@ 60fps, 1024x 768@ 60fps
VGA Output
1920x 1080p@60fps, 1920x 1080p@50fps, 1280x 1024@60fps, 1280x 720@60fps, 1024x 768@60fps
Audio Input
1-ch, RCA
Audio Output
1-ch, RCA
Incoming Bandwidth
160Mbps
Decoding Capability
2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 9x 1080p@25fps
Outgoing Bandwidth
64Mbps
LiveView/Playback Resolution
8MP/6MP/5MP/4MP/3MP/1080p/960p/720P/D1/2CIF/CIF
SATA
2x SATA Interfaces
Capacity
Up to 8TB for Each Disk
Network Interface
2 RJ-45 10M/100M/1000M Self-adaptive Ethernet Interface
USB Interface
Rear Panel: 1x USB2.0, 1x USB3.0 Front Panel: 1x USB2.0
Working Environment
-10 to 55°C (14 to 131°F)
Power Consumption
≤ 15W (Without HDD)
Power Supply
12V DC
Dimensions (HxWxD)
2.1" x 15"x 12.4"(53x 380x 315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Efficient Playback and Smart Search
Videos from up to 9 cameras can be replayed at the same time, greatly increasing the speed of reviewing footage. Smart search function enables you to find the target footage quickly.
Normal
All the recorded footage can be seen here.
Smart
Footage of smart behavior can be seen here, such as cross line/intrusion/enter area/leave area detections and so on.
Event
Specific type of event can be seen here, such as motion/audio detection, and tampering.
24/7 Continuous Recording
With up to 16TB HDD capacity, NVR can provide security for every hour and every day. Adopting advanced H.265 format, it offers longer storage days than H.264.
Guard Your Security Anytime and Anywhere
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 8-ch | 9-ch | 16-ch |
Decoding Capability | 1x 4K@30fps, 4x 5MP@25fps, 4x 4MP@25fps, 4x 3MP@25fps, 4x 1080p@30fps, 8x 720p@30fps | 2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 9x 1080p@25fps | 2x 4K@30fps, 3x 5MP@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080p@30fps, 16x 720p@30fps |
Incoming Bandwidth | 64Mbps | 160Mbps | 160Mbps |
Outgoing Bandwidth | 48Mbps | 64Mbps | 64Mbps |
Hard Drive | No HDD | No HDD | No HDD |
Maximum Storage | Up to 8TB for Each Disk | Up to 16TB HDD Capacity | Up to 16TB HDD Capacity |
24/7 Continuous Recording | |||
Remote Viewing and Control | |||
Video Playback & Backup | |||
Plug & Play (PoE) | — | — | — |
VCA Search | Face Search, Behavior Search | Behavior Search | Behavior Search |
Questions & Answers
Ask a question
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***n
United States
June 28, 2023
I've tried several NVRs over the years to find one that works this well!! Awesome video quality, easy to install, When connected to their PTZ camera you will be amazed at what you can do !! Communication has been prompt and polite.
Verified Purchase
Helpful 1
Comment 0T***r
United States
December 16, 2022
Its live view and playback capabilities are robust and reliable, allowing for 2-channel viewing in stunning 4K, something I find incredibly useful for real-time security management. It's a perfect fit for my small business.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed