FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.
This picture is about IWB-OPS-I7.

Pluggable OPS PC Module with i7 Processor for Smart Interactive Display

#174138
#174138

i7-11390H 2.4G/5G Dual-band

US$1,199.00
FS P/N: IWB-OPS-I7
Import Fees Included
FS P/N: IWB-OPS-I7
0 Sold
0 Review
1 Question
Pre-order, Ship by 26 Aug, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Pluggable OPS PC Module with i7 Processor for Smart Interactive Display

The pluggable OPS (Open Pluggable Specification) PC can put the Power of Windows® 10 Pro in Your Display. It is the ideal integrated solution for delivering smart whiteboard and smart meeting room functionality on interactive flat panel. This Intel Unite® certified pluggable OPS PC module supports wireless group presentation with high-definition audio and video. With a powerful Intel® Core™ i7 vPro™ processor, 8GB (Up to 32GB) DDR4 memory, and a 256GB (Up to 512GB ) SSD storage, the IWB-OPS-I7 contains the computing power needed to operate CPU intensive applications while providing advanced security by Intel vPro™ technology. Connectivity options including 4K HDMI, VGA, USB 3.0 ports, and Gigabit LAN RJ45 ensure that you stay connected to any and all peripheral devices.
Notice: Support memory and storage customization, please contact us for details.

Specifications
CPU
i7-11390H
Operating System
Windows 10 (Not Activated)
Display
Intel Iris® Xe Graphics
Memory
8GB DDR4, support for expansion up to 32GB
Storage
256GB SSD, 1 * M.2-2280 SATAIII (up to 6Gb/s) SSD
WLAN
1 * M.2 2230 (802.11a/b/g/n/ac+BT 5.0)
DP
1 * DP (max. resolution: 3840*2160@60Hz)
Power Supply
DC 12V to 19V, supplies power via OPS interface
Max. Power Consumption
≤100
HDMI
1 * HDMI (max. resolution: 3840*2160@30Hz)
Network
1 * RJ45 (RTL8111H 1000M NIC)
Antenna
2 * 2.4G/5G dual-band antenna
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Weight
Net Weight:1.1kg
Gross Weight:1.3kg
Dimensions (WxHxD)
202.6*198.9*30.0
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Education
View products
Small Room
View products
Middle Rooms
View products

Features

256GB SSD Storage, 8GB of Internal Memory
The PC Module is capable of playing and storing enough multimedia content, it is a reliable option for smooth multimedia playback free from crashes.
Up to 512 GB
Up to 32 GB
Complete Wireless Control

It provides a Dual Band 2.4GHz/5GHz WiFi network, and supports to offer users the convenience and flexibility of a complete wireless control.

Put the Power of Windows® 10 Pro in Your Display

["Get the most from your display with flexible mobility. You can access Microsoft Office® files and all your applications on a full Windows 10 Pro computer right."]

Specifications

Pluggable OPS PC Module with i7 Processor for Smart Interactive Display

The pluggable OPS (Open Pluggable Specification) PC can put the Power of Windows® 10 Pro in Your Display. It is the ideal integrated solution for delivering smart whiteboard and smart meeting room functionality on interactive flat panel. This Intel Unite® certified pluggable OPS PC module supports wireless group presentation with high-definition audio and video. With a powerful Intel® Core™ i7 vPro™ processor, 8GB (Up to 32GB) DDR4 memory, and a 256GB (Up to 512GB ) SSD storage, the IWB-OPS-I7 contains the computing power needed to operate CPU intensive applications while providing advanced security by Intel vPro™ technology. Connectivity options including 4K HDMI, VGA, USB 3.0 ports, and Gigabit LAN RJ45 ensure that you stay connected to any and all peripheral devices.
Notice: Support memory and storage customization, please contact us for details.

Specifications
CPU
i7-11390H
Operating System
Windows 10 (Not Activated)
Display
Intel Iris® Xe Graphics
Memory
8GB DDR4, support for expansion up to 32GB
Storage
256GB SSD, 1 * M.2-2280 SATAIII (up to 6Gb/s) SSD
WLAN
1 * M.2 2230 (802.11a/b/g/n/ac+BT 5.0)
DP
1 * DP (max. resolution: 3840*2160@60Hz)
Power Supply
DC 12V to 19V, supplies power via OPS interface
Max. Power Consumption
≤100
HDMI
1 * HDMI (max. resolution: 3840*2160@30Hz)
Network
1 * RJ45 (RTL8111H 1000M NIC)
Antenna
2 * 2.4G/5G dual-band antenna
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Weight
Net Weight:1.1kg
Gross Weight:1.3kg
Dimensions (WxHxD)
202.6*198.9*30.0
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Education
View products
Small Room
View products
Middle Rooms
View products
Features
256GB SSD Storage, 8GB of Internal Memory
The PC Module is capable of playing and storing enough multimedia content, it is a reliable option for smooth multimedia playback free from crashes.
Up to 512 GB
Up to 32 GB
Complete Wireless Control

It provides a Dual Band 2.4GHz/5GHz WiFi network, and supports to offer users the convenience and flexibility of a complete wireless control.

Put the Power of Windows® 10 Pro in Your Display

["Get the most from your display with flexible mobility. You can access Microsoft Office® files and all your applications on a full Windows 10 Pro computer right."]

Questions & Answers

Customer Reviews

Resources

US$1,199.00

Pre-order