FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.
This picture is about MP-EXM-5M.

5m(16ft) Expansion Microphone for FC570S-4K, Micro-USB with Mute Control for Extending Voice Pickup Range

#163239
#163239

Pickup Range Expanding

US$79.00
FS P/N: MP-EXM-5M
FS P/N: MP-EXM-5M
1 Sold
2 Reviews
2 Questions
Pre-order, Ship by 15 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

5m(16ft) Expansion Microphone for FC570S-4K, Micro-USB with Mute Control for Extending Voice Pickup Range

The MP-EXM-5M microphone features with smart noise reduction arrays that ensure up to 6m pickup distance, used with FC570S-4K to extend audio pickup range, ideal for 6-12 conference calls in the home and office.

Specifications
Interface
USB 2.0
Pickup Range
6m (360°)
Microphone
2 (Omni-directional)
Power Supply
5V (USB Power Supply)
Sensitivity
-40.5dB (mV/Pa)
SNR
64dB
Supported Operating Systems
Windows, Mac OS, Android, iOS
Operating Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-20 to 70°C (-4 to 158°F)
Product Dimensions (HxWxD)
0.79''x1.89''x1.89'' (20x48x48mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Full-duplex Omni-directional Microphones Pick Up Voice from Any Angle
The 2 full-duplex omni-directional microphone arrays provide 360° voice pickup, everyone can be heard with life-like clarity.
Noise Reduction
Anti-interference
High Fidelity
Select Mute Call as Needed

When the microphone is silent or talking, the indicator light will be displayed. The mute button makes the meeting more focused and efficient.

Build Up Effective collaborations for Midsize Conference

Built-in Omni-directional microphones pick up 6 meters. Use with FC570S-4K camera to build BYOD connection cutting costs and allowing for business continuity.

Mics
2
4
4
3
Speaker
1
1
1
Pickup Range
6m
5m
6m
5m
Battery Capacity
6500mAh
2600mAh
Talk Time
24 Hours
10 Hours
Connection Mode
USB
USB
USB/Bluetooth
USB/Bluetooth/AUX
Cascade Technology
yes
yes
USB Cable Length
5m
3m
1m
1m
Questions & Answers
Ask a question
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

J***a

United States

May 31, 2023
5.0
Installed the FC570S-4K for my colleagues and they claimed that it didn't pick up their voices during meetings in mid-large rooms. The main device was about 10 feet from the conference table. Some of the women were very soft spoken and the main mic wasn't picking up their voices. After adding the expansion microphone MP-EXM-5M, they were very satisfied with the whole setup and it's working great. Very small footprint but very good mic quality and coverage.
Verified Purchase
Helpful 1
Comment 0

L***u

United States

December 16, 2022
5.0
I had echo issues with my camera's built-in mic before, but this new microphone has no echo at all. I've checked with my clients and they all say my sound is clear and loud enough. The mic sits on my desk and easily picks up both me and my coworker's voices without us having to move closer to it.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed