FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 1.
This picture is about 9.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about 9.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 2.

IES5100-16TS, 16-Port Gigabit Ethernet L2+ Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1Gb SFP and 4 x 10Gb SFP+, -40 to 75°C Operating Temperature

#161350
#161350

Realtek Stacking ERPS DIN-rail Mount Fanless

US$739.00
FS P/N: IES5100-16TS
FS P/N: IES5100-16TS
120 Sold
1 Review
0 Question
24 in U.S. Warehouse, Get it by 14 May, 2024
63 in Global Warehouse, Get it by 20 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IES5100-16TS, 16-Port Gigabit Ethernet L2+ Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1Gb SFP and 4 x 10Gb SFP+

The IES5100-16TS features 16x 10/100/1000BASE-T ports, 4x 1G SFP ports, 4 x 10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP snooping, LACP link aggregation, etc. can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16x 10/100/1000BASE-T RJ45 | 4x 1G SFP, 4x 10G SFP+
MAC Table Size
16K
Switching Capacity
120Gbps
Input Voltage
48-60VDC, 100-240VAC
Forwarding Rate
89Mpps
Max. Power Consumption
26W
Flash Memory
16MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
9,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
12Mb
Operating Humidity
10-85%(Non‐condensing)
Dimensions (HxWxD)
6.69''x5.51''x3.94'' (170x140x100mm)
Installation
DIN-rail Mount
Stackability
Up to 8 Units
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
> 800,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products

Features

Full Gigabit Ethernet Interfaces
IES3110-8TF is available with 16x 1G RJ45 ports and 4x 1G SFP, 4x 10G SFP+ ports to provide secure access for high-speed applications in the industrial space.
120Gbps
Switching Capacity
48-60VDC, 100-240VAC
Wide Voltage Input
89 Mpps
Forwarding Rate
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-16TS is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75°C Temperature
4KV Lightning Protection
Compact Ethernet Industrial Switches Designed for Tight Spaces
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
OSPF (Open Shortest Path First) for Simplified Network Management
OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-16TS offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
Specifications

IES5100-16TS, 16-Port Gigabit Ethernet L2+ Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1Gb SFP and 4 x 10Gb SFP+

The IES5100-16TS features 16x 10/100/1000BASE-T ports, 4x 1G SFP ports, 4 x 10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP snooping, LACP link aggregation, etc. can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16x 10/100/1000BASE-T RJ45 | 4x 1G SFP, 4x 10G SFP+
MAC Table Size
16K
Switching Capacity
120Gbps
Input Voltage
48-60VDC, 100-240VAC
Forwarding Rate
89Mpps
Max. Power Consumption
26W
Flash Memory
16MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
9,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
12Mb
Operating Humidity
10-85%(Non‐condensing)
Dimensions (HxWxD)
6.69''x5.51''x3.94'' (170x140x100mm)
Installation
DIN-rail Mount
Stackability
Up to 8 Units
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
> 800,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products
Features
Full Gigabit Ethernet Interfaces
IES3110-8TF is available with 16x 1G RJ45 ports and 4x 1G SFP, 4x 10G SFP+ ports to provide secure access for high-speed applications in the industrial space.
120Gbps
Switching Capacity
48-60VDC, 100-240VAC
Wide Voltage Input
89 Mpps
Forwarding Rate
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-16TS is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75°C Temperature
4KV Lightning Protection
Compact Ethernet Industrial Switches Designed for Tight Spaces
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
OSPF (Open Shortest Path First) for Simplified Network Management
OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-16TS offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring

Questions & Answers

Customer Reviews

Resources

US$739.00

24 in U.S. Warehouse
63 in Global Warehouse