FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about U-4FXU.
This picture is about U-4FXU.
This picture is about U-4FXU.
This picture is about U-4FXU.
This picture is about U-4FXU.
This picture is about U-4FXU.

U-4FXU, Configurable 4 FXS and 4 FXO Ports, Hybrid Telephony Card for IP PBX-U502/U503

#140401
#140401

4 FXS & FXO Ports Hot Pluggable Web GUI

US$269.00
FS P/N: U-4FXU
Import Fees Included
FS P/N: U-4FXU
10 Sold
5 Reviews
5 Questions
Pre-order, Ship by 18 Sep, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Online Installation
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

U-4FXU, Configurable 4 FXS, and 4 FXO Analog Telephone Ports, SO Hybrid Telephony Card for IP PBX-U502/U503

When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX. U-4FXU can be flexibly configured in PBX-U502/U503 by hot-plug mode to expand its functionality, it supports 4 FXO and 4 FXS per board and any four boards of the same series can be mixed according to your specific needs.

Telephone cards, IP PBX, together with other devices, like fax and analog phones allow large and medium-sized businesses to build powerful and scalable unified communication and collaboration solutions.

Specifications
Ports
4 FXS and 4 FXO
Matching IP PBX
Interface
RJ45
Max Power Consumption
7.28W
Storage Temperature
-20°C to 80°C
Operating Temperature
0°C to 45°C
Humidity
10%-90% Non-Condensing
Dimensions(H×W×D)
0.79''× 8.15''× 5.12'' (20×207×130mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Telephony Cards to Expand the Functionality of PBX-U502/U503
FXO card, FXS card, FXO & FXS hybrid card, E1/T1 card to enable a flexible combination of telephony interfaces for easy future expansion.
A Single Telephony Card Provides 4 FXO Ports and 4 FXS Ports

The FXO port connects the telephone system to the line provider, and the FXS port connects the telephones, and fax machines in the telephone system.

Flexible Expansion

U502/U503 equipped with this telephony card (two) supports up to 16 analog trunks and 16 analog phones or fax machines simultaneously and expands services more flexibly.

Matching IP PBX
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
8 FXO
yes
8 FXS
yes
4 FXU
yes
4 E1/T1
yes
Standard Interface
RJ45
RJ48
RJ45
RJ45
Max Power Consumption
7.28W
13.20W
6.61W
8.48W
Storage Temperature
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
Operating Temperature
0°C to 45°C
0°C to 45°C
0°C to 45°C
0°C to 45°C
Humidity
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
Dimensions
20×207×130mm
20×207×130mm
20×207×130mm
20×207×130mm
Specifications

U-4FXU, Configurable 4 FXS, and 4 FXO Analog Telephone Ports, SO Hybrid Telephony Card for IP PBX-U502/U503

When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX. U-4FXU can be flexibly configured in PBX-U502/U503 by hot-plug mode to expand its functionality, it supports 4 FXO and 4 FXS per board and any four boards of the same series can be mixed according to your specific needs.

Telephone cards, IP PBX, together with other devices, like fax and analog phones allow large and medium-sized businesses to build powerful and scalable unified communication and collaboration solutions.

Specifications
Ports
4 FXS and 4 FXO
Matching IP PBX
Interface
RJ45
Max Power Consumption
7.28W
Storage Temperature
-20°C to 80°C
Operating Temperature
0°C to 45°C
Humidity
10%-90% Non-Condensing
Dimensions(H×W×D)
0.79''× 8.15''× 5.12'' (20×207×130mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Telephony Cards to Expand the Functionality of PBX-U502/U503
FXO card, FXS card, FXO & FXS hybrid card, E1/T1 card to enable a flexible combination of telephony interfaces for easy future expansion.
A Single Telephony Card Provides 4 FXO Ports and 4 FXS Ports

The FXO port connects the telephone system to the line provider, and the FXS port connects the telephones, and fax machines in the telephone system.

Flexible Expansion

U502/U503 equipped with this telephony card (two) supports up to 16 analog trunks and 16 analog phones or fax machines simultaneously and expands services more flexibly.

Matching IP PBX
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
8 FXO
yes
8 FXS
yes
4 FXU
yes
4 E1/T1
yes
Standard Interface
RJ45
RJ48
RJ45
RJ45
Max Power Consumption
7.28W
13.20W
6.61W
8.48W
Storage Temperature
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
Operating Temperature
0°C to 45°C
0°C to 45°C
0°C to 45°C
0°C to 45°C
Humidity
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
Dimensions
20×207×130mm
20×207×130mm
20×207×130mm
20×207×130mm

Questions & Answers

Customer Reviews

Resources

US$269.00

Pre-order