FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about U-8FXO.
This picture is about U-8FXO.
This picture is about U-8FXO.
This picture is about U-8FXO.
This picture is about U-8FXO.
This picture is about U-8FXO.

U-8FXO, Configurable 8 FXO Ports, Analog Telephony Card for IP PBX-U502/U503

#140399
#140399

8 FXO Ports Hot Pluggable Web GUI

US$299.00
FS P/N: U-8FXO
Import Fees Included
FS P/N: U-8FXO
11 Sold
5 Reviews
5 Questions
Pre-order, Ship by 18 Sep, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Online Installation
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

U-8FXO, Configurable 8 FXO Analog Telephone Ports, Telephony Card for IP PBX-U502/U503

When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX. U-8FXO can be flexibly configured in PBX-U502/U503 by hot-plug mode to expand its functionality, it supports 8 FXO analog telephone ports and any four boards of the same series can be mixed according to your specific needs.

Telephone cards, IP PBX, together with other devices, like fax and analog phones allow large and medium-sized businesses to build powerful and scalable unified communication and collaboration solutions.

Specifications
Ports
8 FXO
Matching IP PBX
Interface
RJ45
Max Power Consumption
6.61W
Storage Temperature
-20°C to 80°C
Operating Temperature
0°C to 45°C
Humidity
10%-90% Non-Condensing
Dimensions(H×W×D)
0.79''× 8.15''× 5.12'' (20×207×130mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Telephony Cards to Expand the Functionality of PBX-U502/U503
FXO card, FXS card, FXO & FXS hybrid card, E1/T1 card to enable a flexible combination of telephony interfaces for easy future expansion.
What is the FXO Port?

The FXO port connects the telephone system to the line provider, enabling communication between internal and external users of the enterprise.

Flexible Expansion

U502/U503 equipped with this telephony card (four) supports up to 32 analog trunks and expands services more flexibly.

Matching IP PBX
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
8 FXO
yes
8 FXS
yes
4 FXU
yes
4 E1/T1
yes
Standard Interface
RJ45
RJ48
RJ45
RJ45
Max Power Consumption
6.61W
13.20W
7.28W
8.48W
Storage Temperature
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
Operating Temperature
0°C to 45°C
0°C to 45°C
0°C to 45°C
0°C to 45°C
Humidity
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
Dimensions
20×207×130mm
20×207×130mm
20×207×130mm
20×207×130mm
Specifications

U-8FXO, Configurable 8 FXO Analog Telephone Ports, Telephony Card for IP PBX-U502/U503

When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX. U-8FXO can be flexibly configured in PBX-U502/U503 by hot-plug mode to expand its functionality, it supports 8 FXO analog telephone ports and any four boards of the same series can be mixed according to your specific needs.

Telephone cards, IP PBX, together with other devices, like fax and analog phones allow large and medium-sized businesses to build powerful and scalable unified communication and collaboration solutions.

Specifications
Ports
8 FXO
Matching IP PBX
Interface
RJ45
Max Power Consumption
6.61W
Storage Temperature
-20°C to 80°C
Operating Temperature
0°C to 45°C
Humidity
10%-90% Non-Condensing
Dimensions(H×W×D)
0.79''× 8.15''× 5.12'' (20×207×130mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Telephony Cards to Expand the Functionality of PBX-U502/U503
FXO card, FXS card, FXO & FXS hybrid card, E1/T1 card to enable a flexible combination of telephony interfaces for easy future expansion.
What is the FXO Port?

The FXO port connects the telephone system to the line provider, enabling communication between internal and external users of the enterprise.

Flexible Expansion

U502/U503 equipped with this telephony card (four) supports up to 32 analog trunks and expands services more flexibly.

Matching IP PBX
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
8 FXO
yes
8 FXS
yes
4 FXU
yes
4 E1/T1
yes
Standard Interface
RJ45
RJ48
RJ45
RJ45
Max Power Consumption
6.61W
13.20W
7.28W
8.48W
Storage Temperature
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
Operating Temperature
0°C to 45°C
0°C to 45°C
0°C to 45°C
0°C to 45°C
Humidity
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
Dimensions
20×207×130mm
20×207×130mm
20×207×130mm
20×207×130mm

Questions & Answers

Customer Reviews

Resources

US$299.00

Pre-order